TPS1641
- Operating voltage range (IN):
- 4.5 V to 40 V (power limit devices)
- 2.7 V to 40 V (current limit devices)
- Withstands negative voltages up to –1 V at output
- Ultra-low ON-resistance: R ON = 152 mΩ (typ.)
- 2-W to 64-W power limiting
- 0.03-A to 1.8-A current limiting
- IN to OUT short detection and indication on FLT pin
- FLT output for diagnostics and driving external PFET
- ±5% accurate power limit at 15 W (power limit devices)
- ±6% accurate current limit at 1 A (current limit devices)
- Configurable overvoltage protection
- Configurable overcurrent protection (I OCP)
- Configurable blanking time for transient currents
- Overvoltage protection up to 60 V with external FET
- Adjustable output slew rate control (dVdt) for inrush current protection
- Enable and shutdown control
- Output load current monitoring on IOCP pin
- Overtemperature protection (OTP) with thermal shutdown
- Small footprint: QFN 3 × 3 mm, 0.5-mm pitch
The TPS1641x familyare integrated eFuse devices with accurate power limit or current limit. The device family provides robust protection with integrated overcurrent protection, overvoltage protection, IN to OUT short detection, and overtemperature protection.
TPS16410TPS16411, TPS16414, and TPS16415 devices provide ±5% power limiting at 15 W for loads and it also provide configurable blanking time for transient overload or overcurrent events. TPS16410, TPS16411, TPS16414, and TPS16415 can be used in low power circuits (LPCs) for 15-W power limiting as per IEC60335 and UL60730 standards. TPS1641x devices provide protection from adjacent pin short and pin short to GND faults.
Applications such as backplane power protection in PLC and DCS modules configure the current limit with a resistor on the ILIM pin. TPS16412, TPS16413, TPS16416, and TPS16417 devices provide ±6% current limiting at 1 A for loads and also provide output slew rate control with dVdT pin to charge large capacitive loads at power up.
TPS1641x features IN to OUT short detection and indicate IN to OUT short on the FLT pin. The FLT pin either provides to MCU as digital input or to drive an external PFET.
The devices are characterized for operation over a junction temperature range of –40°C to +125°C.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS1641x 40-V, 1.8-A Power and Current Limiting eFuse with IN to OUT Short Detection datasheet (Rev. B) | PDF | HTML | 03 May 2023 |
EVM User's guide | TPS1641 Evaluation Module for 40-V, 1.8-A eFuse (Rev. A) | PDF | HTML | 06 Dec 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS1641EVM — TPS1641 evaluation module for 40-V 1.8-A eFuse
The TPS1641EVM allows reference circuit evaluation of TPS1641 devices. The TPS1641 is a compact 40-V, 1.8-A eFuse with IN to OUT short detection, programmable overvoltage, inrush current protection, configurable current and power limiting features.
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-010950 — Damper and EEV controller Reference Design with power regulation and Hall-effect position sensing
Package | Pins | Download |
---|---|---|
VSON (DRC) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.