TPS2013A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.6A, 2.7 to 5.5V Single High-Side MOSFET Switch IC, No Fault Reporting, Active-Low Enable

2.6A, 2.7 to 5.5V Single High-Side MOSFET Switch IC, No Fault Reporting, Active-Low Enable - TPS2013A
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
USB Type-C™ Mini Dock board with video and charging support evaluation module USB-CTM-MINIDK-EVM Evaluation Modules & Boards

Reference designs

USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design

The USB Type-C™ and Power Delivery (PD) minidock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power, and video.  The EVM has a small 2 inch by 4 inch  form factor and supports  both source and sink power (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.