Home Power management Power switches eFuses & hot swap controllers

TPS25924

ACTIVE

4.5-V to 13.8-V, 28mΩ, 1-5A eFuse with driver for external blocking FET

Product details

FET Internal Ron (typ) (mΩ) 28 Vin (min) (V) 4.5 Vin (max) (V) 13.8 Vabsmax_cont (V) 20 Current limit (min) (A) 1 Current limit (max) (A) 5 Overcurrent response current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Clamp Features Reverse current blocking when off UL recognition UL2367, UL60950 Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Overvoltage protection, Reverse current blocking, Short circuit protection, Thermal shutdown
FET Internal Ron (typ) (mΩ) 28 Vin (min) (V) 4.5 Vin (max) (V) 13.8 Vabsmax_cont (V) 20 Current limit (min) (A) 1 Current limit (max) (A) 5 Overcurrent response current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Clamp Features Reverse current blocking when off UL recognition UL2367, UL60950 Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Overvoltage protection, Reverse current blocking, Short circuit protection, Thermal shutdown
VSON (DRC) 10 9 mm² 3 x 3
  • VOPERATING = 4.5 V to 13.8 V, VABSMAX = 20 V
  • Integrated 28-mΩ Pass MOSFET
  • Fixed 15-V Over Voltage Clamp
  • 1-A to 5-A Adjustable ILIMIT
  • ±8% ILIMIT Accuracy at 3.7 A
  • Reverse Current Blocking Support
  • Programmable OUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • UL 2367 Recognized – File No. E339631*
    • *RILIM ≤ 130 kΩ (5 A maximum)
  • Safe During Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm × 3 mm) VSON
  • VOPERATING = 4.5 V to 13.8 V, VABSMAX = 20 V
  • Integrated 28-mΩ Pass MOSFET
  • Fixed 15-V Over Voltage Clamp
  • 1-A to 5-A Adjustable ILIMIT
  • ±8% ILIMIT Accuracy at 3.7 A
  • Reverse Current Blocking Support
  • Programmable OUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • UL 2367 Recognized – File No. E339631*
    • *RILIM ≤ 130 kΩ (5 A maximum)
  • Safe During Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm × 3 mm) VSON

The TPS25924x family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current, and reverse current.

Current limit level can be set with a single external resistor. Over voltage events are limited by internal clamping circuits to a safe fixed maximum, with no external components required.

Applications with particular voltage ramp requirements can set dV/dT with a single capacitor to ensure proper output ramp rates. Many systems, such as SSDs, must not allow holdup capacitance energy to dump back through the FET body diode onto a drooping or shorted input bus. The BFET pin is for such systems. An external NFET can be connected “Back to Back (B2B)” with the TPS25924x output and the gate driven by BFET to prevent current flow from load to source.

The TPS25924x family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current, and reverse current.

Current limit level can be set with a single external resistor. Over voltage events are limited by internal clamping circuits to a safe fixed maximum, with no external components required.

Applications with particular voltage ramp requirements can set dV/dT with a single capacitor to ensure proper output ramp rates. Many systems, such as SSDs, must not allow holdup capacitance energy to dump back through the FET body diode onto a drooping or shorted input bus. The BFET pin is for such systems. An external NFET can be connected “Back to Back (B2B)” with the TPS25924x output and the gate driven by BFET to prevent current flow from load to source.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS2597 ACTIVE 2.7-V–23-V, 7-A, 9.8-mΩ eFuse with accurate current monitor and transient overcurrent blanking eFuse with higher current, lower RON, and smaller package for better power density.
Similar functionality to the compared device
TPS2595 ACTIVE 2.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package This product has improved performance and a lower price.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet TPS25924x 12-V eFuse with Over Voltage Protection and Blocking FET Control datasheet (Rev. B) PDF | HTML 02 Sep 2016
Certificate TPS2592x CB Test Certificate IEC 62368-1 08 Jul 2021
Certificate TPS2592x UL Certificate of Compliance IEC 60950-1 10 Apr 2020
Certificate UL Certificate of Compliance UL 2367 10 Apr 2020
Functional safety information eFuse: Safety Certification and why it Matters 18 Mar 2020
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Backplane Power Protection in PLC Systems 11 Jun 2019
Application note Basics of eFuses (Rev. A) 05 Apr 2018
Technical article How adding an eFuse will protect your brand’s reputation PDF | HTML 21 Jun 2017
Technical article Don’t leave it floating! Power off your outputs with quick output discharge PDF | HTML 09 Dec 2016
Application note Achieve 20-A Circuit Protection and Space Efficiency Using Paralleled eFuses 03 Nov 2016
Technical article eFuses: clamping and cutoff and auto retry, oh my! – part 3/3 PDF | HTML 02 Jun 2016
Technical article eFuses: clamping and cutoff and auto retry, oh my! – part 1/3 PDF | HTML 10 May 2016
EVM User's guide TPS259230-41EVM User's Guide (Rev. A) 19 Nov 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS259230-41EVM — TPS25923/4/7, Simple 5V/12V eFuse Protection Switches Evaluation Module

TPS259230-41EVM is functional demonstration of TPS25923/4 family of eFuses and it can also be used to evaluate the TPS259270/1 devices by replacing the TPS259230 and TPS259241 with the TPS25970 and TPS259271.  These eFuses are a highly integrated circuit protection switches and power (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS259240 Unencrypted PSpice Transient Model Package (Rev. C)

SLVMB47C.ZIP (71 KB) - PSpice Model
Simulation model

TPS259241 Unencrypted PSpice Transient Model Package (Rev. C)

SLVMB48C.ZIP (68 KB) - PSpice Model
Calculation tool

SLUC570 TPS2592xx Design Calculator.

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS25923 4.5-V to 5.5-V, 28mΩ, 1-5A eFuse with driver for external blocking FET TPS25924 4.5-V to 13.8-V, 28mΩ, 1-5A eFuse with driver for external blocking FET TPS25925 4.5-V to 5.5-V, 30mΩ, 2-5A eFuse TPS25926 4.5-V to 13.8-V, 30mΩ, 2-5A eFuse TPS25927 4.5-V to 18-V, 28mΩ, 1-5A eFuse with driver for external blocking FET
Hardware development
Evaluation board
TPS259230-41EVM TPS25923/4/7, Simple 5V/12V eFuse Protection Switches Evaluation Module TPS259250-61EVM TPS25925/6, Simple 5V/12V eFuse Protection Switches Evaluation Module
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00709 — 36W, Universal Input, >90% Efficiency, Dual Output Aux Supply Ref Design for PSU

TIDA-00709 is a 36-W dual-output auxiliary power supply with provision to accept both wide ranges of DC and AC inputs. Based on the input, this reference design can be used as an adapter or auxiliary power supply designed for use in power converters targeted for server, telecom and industrial (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos