TPS2660 60V 2A Industrial eFuse With Integrated Reverse-Input Polarity Protection | TI.com

TPS2660 (ACTIVE) 60V 2A Industrial eFuse With Integrated Reverse-Input Polarity Protection

 

Recommended alternative parts

  • TPS2662  -  Need a 60V eFuse with 25mA - 880mA of current, as well as input and output protection?
  • TPS2663  -  Looking for a 60V eFuse with .6A – 6A of current, as well as output power limiting and Power Good indication?

Description

The TPS2660x devices are compact, feature rich high voltage eFuses with a full suite of protection features. The wide supply input range of 4.2 to 55 V allows control of many popular DC bus voltages. The device can withstand and protect the loads from positive and negative supply voltages up to ±60 V. Integrated back to back FETs provide reverse current blocking feature making the device suitable for systems with output voltage holdup requirements during power fail and brownout conditions. Load, source and device protection are provided with many adjustable features including overcurrent, output slew rate and overvoltage, undervoltage thresholds. The internal robust protection control blocks along with the high voltage rating of the TPS2660x helps to simplify the system designs for Surge protection.

A shutdown pin provides external control for enabling and disabling the internal FETs as well as placing the device in a low current shutdown mode. For system status monitoring and downstream load control, the device provides fault and precise current monitor output. The MODE pin allows flexibility to configure the device between the three current-limiting fault responses (circuit breaker, latch off, and Auto-retry modes).

The devices are available in a 5-mm × 4.4-mm 16-pin HTSSOP as well as 5-mm x 4-mm 24-pin VQFN package and are specified over a –40°C to +125°C temperature range.

Features

  • 4.2-V to 55-V Operating Voltage, 60-V ABSmax
  • Integrated Reverse Input Polarity Protection down to –60 V
    • Zero Additional Components Required
  • Integrated Back to Back MOSFETs with 150-mΩ total RON
  • 0.1-A to 2.23-A Adjustable current limit
    (±5% accuracy at 1 A)
  • Load protection during Surge (IEC 61000-4-5) with minimum external components
  • IMON Current Indicator Output (±8.5% accuracy)
  • Low Quiescent Current, 300-µA in Operating, 20-µA in Shutdown
  • Adjustable UVLO, OVP Cut Off, Output Slew Rate Control
  • Reverse Current Blocking
  • Fixed 38-V Overvoltage Clamp (TPS26602 only)
  • Available in Easy-to-Use 16-Pin HTSSOP and 24-Pin VQFN Packages
  • Selectable Current-Limiting Fault Response Options (Auto-Retry, Latch Off, Circuit Breaker Modes)
  • UL 2367 Recognized
    • File No. 169910
    • RILIM ≥ 5.36 kΩ (2.35-A Maximum)
  • UL60950 - Safe during Single Point Failure Test
    • Open/Short ILIM Detection

All trademarks are the property of their respective owners.

Parametrics

Compare all products in eFuses & hot swap controllers Email Download to Excel
Part number Order Number of channels (#) FET Vin (Min) (V) Vin (Max) (V) Vabsmax_cont (V) Current limit (Min) (A) Current limit (Max) (A) Features Overcurrent response Current limit type UL recognition Fault response Current limit function enabled Ron (Typ) (mOhm) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TPS2660 Order now 1     Internal     4.2     55     60     0.1     2.23     Analog Current Monitor
Fault Output
Input Reverse Polarity Protection
Overvoltage Cutoff
Reverse Current Blocking When OFF
Thermal Shutdown    
Current Limiting
Circuit Breaker with Auto Retry    
Adjustable     Yes     Auto Retry
Latch Off    
Always     150     Catalog     -40 to 125     HTSSOP | 16
VQFN | 24    
16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
24VQFN: 20 mm2: 4 x 5 (VQFN | 24)    
TPS2662 Order now 1     Internal     4.5     57     60     0.025     0.88     Analog Current Monitor     Auto-Retry
Latch Off    
Adjustable     Yes     Auto Retry
Latch Off    
Always     500     Catalog     -40 to 125     VSON | 10     10VSON: 9 mm2: 3 x 3 (VSON | 10)    
TPS2663 Order now 1     Internal     4.5     60     62     0.6     6     Analog Current Monitor
Fault Output
Input Reverse Polarity Protection
Oring Control
Overvoltage Cutoff
Reverse Current Blocking When OFF
Soft-Start
Thermal Shutdown    
Active current limiting (1x)
Pulse current support (2x)
Circuit breaker with auto retry    
Adjustable     Yes     Auto Retry
Latch Off    
Always     31     Catalog     -40 to 125     VQFN | 24     24VQFN: 16 mm2: 4 x 4 (VQFN | 24)