TPS63710

ACTIVE

Low Noise, 1A Synchronous Inverting Buck Converter in 3x3 WSON Package

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Inverting, Inverting Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 3.1 Vin (max) (V) 14 Switching frequency (min) (kHz) 1400 Switching frequency (max) (kHz) 1600 Features Enable, Output discharge, Power good, Synchronous Rectification, UVLO Fixed Vout (min) (V) -5.5 Vout (max) (V) -1 Iq (typ) (A) 0.015
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Inverting, Inverting Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 3.1 Vin (max) (V) 14 Switching frequency (min) (kHz) 1400 Switching frequency (max) (kHz) 1600 Features Enable, Output discharge, Power good, Synchronous Rectification, UVLO Fixed Vout (min) (V) -5.5 Vout (max) (V) -1 Iq (typ) (A) 0.015
WSON (DRR) 12 9 mm² 3 x 3
  • 3.1 V to 14 V Input Voltage Range
  • 1 A Output Current
  • Up to 91% Efficiency
  • ±1.5% Output Voltage Accuracy
  • Synchronous Rectification
  • Low 1/f-Noise Reference System
  • Noise: 22 µVRMS (10 Hz to 100 kHz)
  • Output Voltage: -1 V to -5.5 V
  • |VOUT| < 0.7 x VIN
  • 1.5-MHz fixed frequency PWM mode
  • Thermal Shutdown
  • 5-µA Shutdown Current
  • 3-mm × 3-mm WSON Package
  • Create a Custom Design Using the TPS63710 With the WEBENCH® Power Designer
  • 3.1 V to 14 V Input Voltage Range
  • 1 A Output Current
  • Up to 91% Efficiency
  • ±1.5% Output Voltage Accuracy
  • Synchronous Rectification
  • Low 1/f-Noise Reference System
  • Noise: 22 µVRMS (10 Hz to 100 kHz)
  • Output Voltage: -1 V to -5.5 V
  • |VOUT| < 0.7 x VIN
  • 1.5-MHz fixed frequency PWM mode
  • Thermal Shutdown
  • 5-µA Shutdown Current
  • 3-mm × 3-mm WSON Package
  • Create a Custom Design Using the TPS63710 With the WEBENCH® Power Designer

The TPS63710 is an inverting step-down dc-dc converter generating a negative output voltage down to -5.5 V. It provides an output current up to 1 A, depending on the input-voltage to output-voltage ratio. Its filtered reference system gives low 1/f noise which is required in high performance telecommunication systems.

The TPS63710 operates with a fixed-frequency PWM control topology. It has an internal current limit and a thermal shutdown. The input voltage range of 3.1 V to 14 V allows the TPS63710 to be used in a variety of applications where a negative output voltage is generated from a, in absolute value, higher positive input voltage.

Synchronous rectification provides high efficiency especially for small output voltages like -1.8 V, which are typically used as a negative supply voltage for high performance DACs and ADCs. A fixed switching frequency of 1.5 MHz allows the use of small external components and enables a small total solution size.

The TPS63710 comes in a 3-mm × 3-mm WSON package that provides good thermal performance in applications running at high ambient temperature.

The TPS63710 is an inverting step-down dc-dc converter generating a negative output voltage down to -5.5 V. It provides an output current up to 1 A, depending on the input-voltage to output-voltage ratio. Its filtered reference system gives low 1/f noise which is required in high performance telecommunication systems.

The TPS63710 operates with a fixed-frequency PWM control topology. It has an internal current limit and a thermal shutdown. The input voltage range of 3.1 V to 14 V allows the TPS63710 to be used in a variety of applications where a negative output voltage is generated from a, in absolute value, higher positive input voltage.

Synchronous rectification provides high efficiency especially for small output voltages like -1.8 V, which are typically used as a negative supply voltage for high performance DACs and ADCs. A fixed switching frequency of 1.5 MHz allows the use of small external components and enables a small total solution size.

The TPS63710 comes in a 3-mm × 3-mm WSON package that provides good thermal performance in applications running at high ambient temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM2766 ACTIVE 200-kHz switched capacitor voltage doubler Simple charge pump based inverter with up to 200 mA.
LM27761 ACTIVE Low-Noise Regulated Inverter with Integrated LDO A simple, low noise charge pump based inverter with up to 250 mA with integrated LDO.
TPS60400 ACTIVE 60mA Charge Pump Voltage Inverter with Variable Switching Frequency A simple charge pump based inverter with up to 60 mA output current.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TPS63710 Low Noise Synchronous Inverting Buck Converter datasheet (Rev. A) PDF | HTML 17 Jul 2018
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Technical article How to modify a step-down converter to the inverting buck-boost topology PDF | HTML 17 May 2018
White paper Measuring various types of low-frequency noise in DC/DC switching converters 01 Feb 2018
Technical article What is a low noise inverting buck converter? PDF | HTML 30 Oct 2017
EVM User's guide TPS63710EVM-811 User's Guide 01 Sep 2017
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS63710EVM-811 — TPS63710 Low Noise, Synchronous Inverting Buck Converter Evaluation Module

The TPS63710EVM-811 evaluation module (EVM) facilitates the evaluation of the TPS63710 low noise, 1-A inverting buck converter. The EVM produces a -1.8-V output voltage at up to 1-A of output current from input voltages between 3.1 V and 14 V. The TPS63710 operates in forced PWM mode with a (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS63710 Unencrypted PSpice Transient Model Package (Rev. C)

SLVMC91C.ZIP (86 KB) - PSpice Model
Calculation tool

SLVC808 Battery Lifetime Estimator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS63000 High efficiency Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN TPS63000-Q1 Automotive 1.8V to 5.5V Input Range, 1.8A High Efficiency Buck/Boost Converter TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN TPS63002 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN TPS63010 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63011 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63012 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63020 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63020-Q1 High Efficiency Automotive Single Inductor Buck-Boost Converter with 4A Switch TPS63021 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63024 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630241 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630242 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630250 4-A switch single-inductor buck-boost converter in 3.7 mm² DSBGA package TPS630251 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS630252 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS63027 High Efficiency 4.5A Switch Single-Inductor Buck-Boost Converter TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63031 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63036 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63050 TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start TPS63051 Tiny Single Inductor Buck Boost Converter TPS63060 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63060-EP HIGH INPUT VOLTAGE BUCK-BOOST CONVERTER WITH 2-A SWITCH CURRENT TPS63061 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63070 Wide input voltage (2V-16V) buck-boost converter TPS63700 Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN TPS63710 Low Noise, 1A Synchronous Inverting Buck Converter in 3x3 WSON Package TPS63802 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package TPS63805 2-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size TPS63806 2.5-A high-efficient buck-boost converter with optimized load step response in tiny WCSP TPS63807 2A,11-uA quiescent current buck-boost converter TPS63810 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63811 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63900 1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling
Gerber file

TPS63710 Gerber

SLVC699.ZIP (347 KB)
Reference designs

TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design

This reference design provides a cost-effective solution for battery formation and test applications. This design uses the C2000™ real-time control MCU for high-resolution pulse-width modulation (PWM) generation, and constant-current (CC) and constant-voltage (CV)
control loops. It efficiently (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
WSON (DRR) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos