Datasheet
- TPS65910, TPS659101 Data Manual Version Q (Rev. Q)
(PDF , 1533 KB) 17 Oct 2012 - TPS65910 Silicon Errata
(PDF , 35 KB) 24 May 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS65910AA1RSL | ACTIVE | -40 to 85 | 4.15 | 1ku | VQFN (RSL) | 48 | View | 60 | BULK | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS65910AA1RSLR | ACTIVE | -40 to 85 | 3.45 | 1ku | VQFN (RSL) | 48 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1533 | 17 Oct 2012 |
User Guides (10)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 137 | 15 May 2013 | 3,391 | ||
| 546 | 12 Apr 2013 | 1,056 | ||
| 82 | 09 Aug 2011 | 90 | ||
| 129 | 07 Aug 2011 | 404 | ||
| 97 | 21 Jan 2011 | 299 | ||
| 86 | 21 Dec 2010 | 214 | ||
| 109 | 22 Oct 2010 | 73 | ||
| 120 | 18 Oct 2010 | 88 | ||
| 121 | 06 Jul 2010 | 202 | ||
| 101 | 17 Jun 2010 | 96 |
Selection & Solution Guides (2)
Tools & Software
Software (2)
|
TPS65910EVM Schematic and Gerber Files (Rev. A) (ZIP 540 KB ) 320 views, 03 Dec 2010 |
||
|
GUI for TPS65910 Power Management IC (ZIP 433 KB ) 320 views, 24 Aug 2010 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 