TPS65023B

ACTIVE

6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS

Product details

Regulated outputs (#) 6 Configurability Hardware configurable, Software configurable Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1.7 Features Comm control, Power good, Power sequencing Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 3 Iq (typ) (mA) 0.085 Rating Catalog Switching frequency (max) (kHz) 2550 Operating temperature range (°C) -40 to 85 Processor supplier Texas Instruments Processor name DM35x, DM64x, OMAP, Sitara AM35x Shutdown current (ISD) (typ) (µA) 23 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
Regulated outputs (#) 6 Configurability Hardware configurable, Software configurable Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1.7 Features Comm control, Power good, Power sequencing Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 3 Iq (typ) (mA) 0.085 Rating Catalog Switching frequency (max) (kHz) 2550 Operating temperature range (°C) -40 to 85 Processor supplier Texas Instruments Processor name DM35x, DM64x, OMAP, Sitara AM35x Shutdown current (ISD) (typ) (µA) 23 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
WQFN (RSB) 40 25 mm² 5 x 5
  • 1.7-A, 90% Efficient Step-Down Converter for Processor Core (VDCDC1)
  • 1.2-A, Up to 95% Efficient Step-Down Converter for System Voltage (VDCDC2)
  • 1.0-A, 92% Efficient Step-Down Converter for Memory Voltage (VDCDC3)
  • 30-mA LDO and Switch for Real Time Clock (VRTC)
  • 2 × 200-mA General-Purpose LDO
  • Dynamic Voltage Management for Processor Core
  • Preselectable LDO Voltage Using Two Digital Input Pins
  • Externally Adjustable Reset Delay Time
  • Battery Backup Functionality
  • Separate Enable Pins for Inductive Converters
  • I2C-Compatible Serial Interface
  • I2C™ Setup and Hold Timing:
    • TPS65023: 300 ns
    • TPS65023B: 100 ns
  • 85-µA Quiescent Current
  • Low Ripple PFM Mode
  • Thermal Shutdown Protection
  • 40-Pin, 5-mm × 5-mm WQFN Package
  • 1.7-A, 90% Efficient Step-Down Converter for Processor Core (VDCDC1)
  • 1.2-A, Up to 95% Efficient Step-Down Converter for System Voltage (VDCDC2)
  • 1.0-A, 92% Efficient Step-Down Converter for Memory Voltage (VDCDC3)
  • 30-mA LDO and Switch for Real Time Clock (VRTC)
  • 2 × 200-mA General-Purpose LDO
  • Dynamic Voltage Management for Processor Core
  • Preselectable LDO Voltage Using Two Digital Input Pins
  • Externally Adjustable Reset Delay Time
  • Battery Backup Functionality
  • Separate Enable Pins for Inductive Converters
  • I2C-Compatible Serial Interface
  • I2C™ Setup and Hold Timing:
    • TPS65023: 300 ns
    • TPS65023B: 100 ns
  • 85-µA Quiescent Current
  • Low Ripple PFM Mode
  • Thermal Shutdown Protection
  • 40-Pin, 5-mm × 5-mm WQFN Package

The TPS65023x device is an integrated power management IC for applications powered by one
Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65023x provides three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O, and memory rails in a processor-based system. The core converter allows for on-the-fly voltage changes through serial interface, allowing the system to implement dynamic power savings. All three step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents.

The TPS65023x also integrates two general-purpose 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, thus allowing them to be supplied from one of the step-down converters or directly from the battery. The default output voltage of the LDOs can be digitally set to 4 different voltage combinations using the DEFLDO1 and DEFLDO2 pins. The serial interface can be used for dynamic voltage scaling, masking interrupts, or for disabling or enabling and setting the LDO output voltages. The interface is compatible with both the fast and standard mode I2C specifications, allowing transfers at up to 400 kHz. The TPS65023x is available in a 40-pin WQFN package, and operates over a free-air temperature of –40°C to 85°C.

The TPS65023x device is an integrated power management IC for applications powered by one
Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65023x provides three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O, and memory rails in a processor-based system. The core converter allows for on-the-fly voltage changes through serial interface, allowing the system to implement dynamic power savings. All three step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents.

The TPS65023x also integrates two general-purpose 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, thus allowing them to be supplied from one of the step-down converters or directly from the battery. The default output voltage of the LDOs can be digitally set to 4 different voltage combinations using the DEFLDO1 and DEFLDO2 pins. The serial interface can be used for dynamic voltage scaling, masking interrupts, or for disabling or enabling and setting the LDO output voltages. The interface is compatible with both the fast and standard mode I2C specifications, allowing transfers at up to 400 kHz. The TPS65023x is available in a 40-pin WQFN package, and operates over a free-air temperature of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS65023x Power Management IC (PMIC) With 3 DC/DCs, 3 LDOs, I2C Interface and DVS datasheet (Rev. L) PDF | HTML 18 May 2018
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 30 Apr 2021
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note Power Supply Design for NXP i.MX 6 Using the TPS65023 22 Feb 2018
Application note Power Supply Design for NXP i.MX 7 Using the TPS65023 (Rev. C) 29 Sep 2017
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note TPS65023x Check List 20 Jul 2015
EVM User's guide TPS65023B/TPS650231EVM User's Guide 11 Oct 2010
Application note DaVinci Sequencing Using The TPS65023 02 Apr 2007

Design & development

Power-supply solutions

Explore solutions that include the TPS65023B. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

TPS65023BEVM-664 — TPS65023B Evaluation Module

The Texas Instruments TPS65023BEVM-664 is an integrated power management integrated circuit (IC) for applications that are powered with one Li-ion or Li-polymer cell and require multiple power rails. The TPS65023B contains three highly efficient switching step-down converters, two LDOs, and (...)

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

IPG-UI IPG-UI EVM GUI (Windows Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS65020 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C interface and dynamic voltage scaling TPS65023 Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65023B 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65055 2.25MHz Dual Step-down Converter with 4 Low Input Voltage LDOs TPS65084 Programmable mid input voltage range Power Management IC (PMIC) for Braswell processors TPS65086 Configurable multi-rail PMIC for 2S & 3S Li-ion battery-operated devices or non battery operated TPS650861 User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC) TPS65090 6-V to 7-V Power Management IC (PMIC) with switchmode charger, 3 DCDCs, 2 LDOs, and 7 load switches TPS65094 Programmable mid input voltage range Power Management IC (PMIC) for Apollo Lake processors TPS65217 Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, linear battery charger & white LED driver TPS652170 User programmable power management IC (PMIC) with 3 DC/DCs, 4 LDOs, battery charger and LED driver TPS65218 Power Management IC (PMIC) for ARM Cortex-A8/A9 SoCs and FPGA TPS6521815 User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches TPS65218D0 Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs TPS657095 Embedded Camera Module PMIC TPS65910 Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family TPS65911 Integrated Power Management IC (PMIC) with 4 DC/DCs, 9 LDOs and RTC TPS65912 Power Management IC (PMIC) with 4DC/DCs, 10 LDOs, 3 LED outputs & 32kHz RC oscillator TPS659128 PMU for processor power
Hardware development
Evaluation board
BOOSTXL-TPS650861 TPS650861 Customer Programming BoosterPack TPS65023BEVM-664 TPS65023B Evaluation Module TPS65023EVM-205 TPS65023 Evaluation Module TPS650860EVM-116 TPS650860 Evaluation Module TPS65218EVM-100 TPS65218 Evaluation Module
Software
GUI for evaluation module (EVM)
IPG-UI IPG-UI EVM GUI
GUI for evaluation module (EVM)

IPG-UI-LINUX IPG-UI EVM GUI (Linux Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS65023B 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65084 Programmable mid input voltage range Power Management IC (PMIC) for Braswell processors TPS65086 Configurable multi-rail PMIC for 2S & 3S Li-ion battery-operated devices or non battery operated TPS650861 User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC) TPS65094 Programmable mid input voltage range Power Management IC (PMIC) for Apollo Lake processors TPS652170 User programmable power management IC (PMIC) with 3 DC/DCs, 4 LDOs, battery charger and LED driver TPS6521815 User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches TPS65218D0 Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs TPS657095 Embedded Camera Module PMIC TPS659128 PMU for processor power
Hardware development
Evaluation board
TPS65023BEVM-664 TPS65023B Evaluation Module TPS65023EVM-205 TPS65023 Evaluation Module TPS650860EVM-116 TPS650860 Evaluation Module TPS65218EVM-100 TPS65218 Evaluation Module
Software
GUI for evaluation module (EVM)
IPG-UI IPG-UI EVM GUI
GUI for evaluation module (EVM)

IPG-UI-OSX IPG-UI EVM GUI (OSX Installer)

The IPG-UI GUI can be used to configure multiple PMIC devices to evaluate the features and performance of those devices.  This GUI is built using web-based technologies and supports interacting with the EVM hardware using a USB2ANY adapter board. The USB2ANY Explorer is provided to allow (...)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS65023B 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65084 Programmable mid input voltage range Power Management IC (PMIC) for Braswell processors TPS65086 Configurable multi-rail PMIC for 2S & 3S Li-ion battery-operated devices or non battery operated TPS650861 User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC) TPS65094 Programmable mid input voltage range Power Management IC (PMIC) for Apollo Lake processors TPS652170 User programmable power management IC (PMIC) with 3 DC/DCs, 4 LDOs, battery charger and LED driver TPS6521815 User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches TPS65218D0 Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs TPS657095 Embedded Camera Module PMIC TPS659128 PMU for processor power
Hardware development
Evaluation board
TPS65023BEVM-664 TPS65023B Evaluation Module TPS65023EVM-205 TPS65023 Evaluation Module TPS650860EVM-116 TPS650860 Evaluation Module TPS65218EVM-100 TPS65218 Evaluation Module
Software
GUI for evaluation module (EVM)
IPG-UI IPG-UI EVM GUI
GUI for evaluation module (EVM)

SLVC111 TPS65023 Control Software Setup File – Legacy

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS65023 Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS TPS65023B 6-channel Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS
Simulation model

TPS65023 PSpice Unencrypted Transient Model

SLVMDJ4.ZIP (688 KB) - PSpice Model
Gerber file

TPS6502xEVM Gerber Files

SLVC144.ZIP (182 KB)
Reference designs

TIDA-01480 — Integrated Power Supply Reference Design for Xilinx Zynq® UltraScale+™ ZU2CG−ZU5EV MPSoCs

The TIDA-01480 reference design is a scalable power supply designed to provide power to the Xilinx Zynq UltraScale+ (ZU+) family of MPSoC devices. The design receives power from a standard DC power supply and provides power to all rails of the Xilinx chipset and DDR memory through a well-defined (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-050000 — Integrated Power Supply Reference Design for Xilinx Artix®-7, Spartan®-7, and Zynq®-7000 FPGAs

This reference design is a scalable power supply designed to provide power to the Xilinx Artix-7, Spartan-7, and Zynq-7000 families of FPGA-based devices. The design receives power from a standard DC power supply and provides power to all rails of the Xilinx chipset and DDR memory through a (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos