TPS7A8300 (ACTIVE) 2A, Low-Dropout Voltage Regulator for High-Speed Communication Systems

 

Models (5)

Title Category Type Date
SBAA346 Companion Simulations TINA-TI Reference Design ZIP 09 Jan 2019
TPS7A8300 PSpice Transient Model (Rev. B) PSpice Model ZIP 16 Jul 2015
TPS7A8300 Unencrypted PSpice Transient Model PSpice Model ZIP 09 Jul 2015
TPS7A8300 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 10 Oct 2013
TPS7A8300 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 10 Oct 2013

Design kits & evaluation modules (7)

Reference designs

Reference design synchronizing data converter DDC and NCO features for multi-channel RF systems

This reference design provides the solution for synchronization design challenges associated with emerging 5G adapted applications like massive multiple input multiple output (mMIMO), phase array RADAR and communication payload. The typical RF front end contains antenna, low noise amplifier (LNA (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS7A8300

  Min   Max Range
Vin  V 1.1 to 6.5V
Vout  V 0.8 to 5V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C