UCC23513 3-A, 5-kVRMS opto-compatible single channel isolated gate driver | TI.com

UCC23513 (PREVIEW) 3-A, 5-kVRMS opto-compatible single channel isolated gate driver

 

Sample availability

Preproduction samples are available (PUCC23513DWY). Request now

Parametrics

Compare all products in Isolated gate drivers Email Download to Excel
Part number Order Isolation rating (Vrms) DIN V VDE V 0884-10 transient overvoltage rating (Vpk) DIN V VDE V 0884-10 working voltage (Vpk) Number of channels (#) Power switch Enable/disable function Output VCC/VDD (Max) (V) Output VCC/VDD (Min) (V) Peak output current (A) Prop delay (ns) Operating temperature range (C) Package Group
UCC23513 Order now 5000     7071     1414     1     SiCFET
MOSFET
IGBT    
    33     13.2     3     70     -40 to 130     SOIC | 6