UCC27282 120V half-bridge driver with cross conduction protection and low switching losses | TI.com

UCC27282 (ACTIVE)

120V half-bridge driver with cross conduction protection and low switching losses

 

Description

The UCC27282 is a robust N-channel MOSFET driver with a maximum switch node (HS) voltage rating of 100 V. It allows for two N-channel MOSFETs to be controlled in half-bridge or synchronous buck configuration based topologies. Its 3.5-A peak sink current and 2.5-A peak source current along with low pull-up and pull-down resistance allows the UCC27282 to drive large power MOSFETs with minimum switching losses during the transition of the MOSFET Miller plateau. Since the inputs are independent of the supply voltage, UCC27282 can be used in conjunction with both analog and digital controllers.

The input pins as well as the HS pin are able to tolerate significant negative voltage, which improves system robustness. Input interlock further improves robustness and system reliability in high noise applications. The esnable and disable functionality provides additional system flexibility by reducing power consumption by the driver and responds to fault events within the system. 5-V UVLO allows systems to operate at lower bias voltages, which is necessary in many high frequency applications and improves system efficiency in certain operating modes. Small propagation delay and delay matching specifications minimize the dead-time requirement which further improves efficiency.

Under voltage lockout (UVLO) is provided for both the high-side and low-side driver stages forcing the outputs low if the VDD voltage is below the specified threshold. An integrated bootstrap diode eliminates the need for an external discrete diode in many applications, which saves board space and reduces system cost. UCC27282 is offered in a small package enabling high density designs.

Features

  • Drives Two N-Channel MOSFETs in High-Side Low-Side Configuration
  • 5-V Typical Under Voltage Lockout
  • Input Interlock
  • Enable/Disable Functionality
  • 16-ns Typical Propagation Delay
  • 12-ns Rise, 10-ns Typical Fall Time With 1800-pF Load
  • 1-ns Typical Delay Matching
  • Absolute Maximum Negative Voltage Handling on Inputs (–5 V)
  • Absolute Maximum Negative Voltage Handling on HS (–14 V)
  • 3.5-A Sink, 2.5-A Source Output Currents
  • Absolute Maximum Boot Voltage 120 V
  • Low Current (7-µA) Consumption when Disabled
  • Integrated Bootstrap Diode
  • Specified from –40°C to 140°C Junction Temperature

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Half-bridge drivers Email Download to Excel
Part number Order Number of channels (#) Power switch Bus voltage (Max) (V) Peak output current (A) Input VCC (Min) (V) Input VCC (Max) (V) Rise time (ns) Fall time (ns) Prop delay (ns) Iq (uA) Input threshold Channel input logic Negative voltage handling at HS pin (V) Features Rating Operating temperature range (C) Package Group
UCC27282 Order now 2     MOSFET     120     3.5     5.5     16     12     10     16     2     TTL     TTL     -14     Enable and Interlock     Catalog     -40 to 125     VSON | 10    
LM5101A Order now 2     MOSFET     100     3     9     14     10     10     25     10     TTL     TTL     -1    
   
Catalog     -40 to 125     SO PowerPAD | 8
SOIC | 8
WSON | 10
WSON | 8    
UCC27200A Order now 2     MOSFET     110     3     8     17     8     7     20     1     CMOS     CMOS     -15     Negative Voltage Handling     Catalog     -40 to 140     SO PowerPAD | 8
SOIC | 8
VSON | 8
VSON | 9    
UCC27201A Order now 2     MOSFET     110     3     8     17     8     7     20     1     TTL     TTL     -15     Negative Voltage Handling     Catalog     -40 to 140     SO PowerPAD | 8
SOIC | 8
VSON | 8
VSON | 9
WSON | 10