TPS65232A0

AKTIV

Power-Management-IC (PMIC) mit großem Eingangsspannungsbereich in einem 6 mm x 6 mm QFN-Gehäuse

Produktdetails

Iout (max) (A) 3 Vin (min) (V) 10.8 Vin (max) (V) 22 Topology Buck Type Converter Features Adjustable current limit, Enable, Over Current Protection, Soft Start Adjustable Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 6.1 Rating Catalog Operating temperature range (°C) 0 to 85
Iout (max) (A) 3 Vin (min) (V) 10.8 Vin (max) (V) 22 Topology Buck Type Converter Features Adjustable current limit, Enable, Over Current Protection, Soft Start Adjustable Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 6.1 Rating Catalog Operating temperature range (°C) 0 to 85
VQFN (RHA) 40 36 mm² 6 x 6
  • Wide Input Supply Voltage Range
    (10.8 V - 22 V)
  • One Adjustable PWM Buck Controller
    • 10.8-V - 22-V Input Voltage Range
    • 3.3-V - 6.1-V Output Voltage Range
    • 500-kHz Switching Frequency
    • Type III Compensation
    • Programmable Current Limit
  • Two Adjustable Step-Down Converter With Integrated Switching FETs:
    • 4.75-V - 5.5-V Input
    • 0.9-V-3.3-V Output Voltage Range
    • 3-A Output Current
    • 1-MHz Switching Frequency
    • Type III Compensation
  • Pull-Up Current Sources on Buck Enable Pins for Accurate
    Start-Up Timing Control with Preset Default
  • Over Current Protection on All Rails
  • Thermal Shutdown to Protect Device During Excessive Power Dissipation
  • Thermally Enhanced Package for Efficient Heat Management
    (48-pin HTSSOP or 6-mm × 6-mm 40-Pin QFN)
  • APPLICATIONS
    • xDSL and Cable Modems
    • Wireless Access Points
    • STB, DTV, DVD and Home Gateway

  • Wide Input Supply Voltage Range
    (10.8 V - 22 V)
  • One Adjustable PWM Buck Controller
    • 10.8-V - 22-V Input Voltage Range
    • 3.3-V - 6.1-V Output Voltage Range
    • 500-kHz Switching Frequency
    • Type III Compensation
    • Programmable Current Limit
  • Two Adjustable Step-Down Converter With Integrated Switching FETs:
    • 4.75-V - 5.5-V Input
    • 0.9-V-3.3-V Output Voltage Range
    • 3-A Output Current
    • 1-MHz Switching Frequency
    • Type III Compensation
  • Pull-Up Current Sources on Buck Enable Pins for Accurate
    Start-Up Timing Control with Preset Default
  • Over Current Protection on All Rails
  • Thermal Shutdown to Protect Device During Excessive Power Dissipation
  • Thermally Enhanced Package for Efficient Heat Management
    (48-pin HTSSOP or 6-mm × 6-mm 40-Pin QFN)
  • APPLICATIONS
    • xDSL and Cable Modems
    • Wireless Access Points
    • STB, DTV, DVD and Home Gateway

The TPS65232 provides one PWM buck controller, two adjustable, synchronous buck regulators. The SMPS have integrated switching FETs for optimized power efficiency and reduced external component count. All power blocks have thermal and over current/short circuit protection. The TPS65232 startup timing can be controlled through buck enable pins. The buck controller and buck converters have internal pole/zero pairs to help stabilizing the system with minimum external components.

The TPS65232 provides one PWM buck controller, two adjustable, synchronous buck regulators. The SMPS have integrated switching FETs for optimized power efficiency and reduced external component count. All power blocks have thermal and over current/short circuit protection. The TPS65232 startup timing can be controlled through buck enable pins. The buck controller and buck converters have internal pole/zero pairs to help stabilizing the system with minimum external components.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Gleiche Funktionalität, andere Pinbelegung als verglichener Baustein
TPS65232A2 AKTIV Power-Management-IC (PMIC) mit großem Eingangsspannungsbereich in einem HTSSOP Gehäuse Same functionality but different HTSSOP package type

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Typ Titel Datum
* Data sheet Triple Buck Power Management IC datasheet 24 Feb 2010

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Gehäuse Pins Herunterladen
VQFN (RHA) 40 Optionen anzeigen

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos