DRV110
Single-Channel Relay, Solenoid, Valve Low-Side Controller With Current Regulation
DRV110
- Internal Zener Diode on Supply Pin for High-Voltage Operation
- 120- and 230-V AC Supply Through Rectifier and RS Resistor
- 24-V, 48-V, and Higher DC Supply Through RS Resistor
- Drives an External MOSFET With PWM to Control Solenoid Current
- External Sense Resistor for Regulating Solenoid Current
- Fast Ramp-Up of Solenoid Current to Ensure Activation
- Solenoid Current is Reduced in Hold Mode for Lower Power and Thermal Dissipation
- Ramp Peak Current, Keep Time at Peak Current, Hold Current, and PWM Clock Frequency Can Be Set Externally. They Can Also Be Operated at Nominal Values Without External Components.
- Protection
- Thermal Shutdown
- Undervoltage Lockout (UVLO)
- Optional STATUS Output
- Operating Temperature Range: –40ºC to +125ºC
- 8-Pin and 14-Pin TSSOP Package Options
The DRV110 device is a PWM current controller for solenoids. The device is designed to regulate the current with a well-controlled waveform to reduce power dissipation. The solenoid current is ramped up fast to ensure opening of the valve or relay. After initial ramping, the solenoid current is kept at a peak value to ensure correct operation, after which the current is reduced to a lower hold level to avoid thermal problems and reduce power dissipation.
The peak current duration is set with an external capacitor. The peak and hold levels of the current ramp, as well as the PWM frequency, can independently be set with external resistors. External setting resistors can also be omitted if the default values for the corresponding parameters are suitable for the application.
The DRV110 device has an internal Zener diode that limits the supply at VIN to VZENER for applications that require a higher supply voltage. Using the internal Zener, the DRV110 can be powered from 120-V and 230-V AC supplies through a rectifier and current-limiting resistor. High DC voltages such as 48-V can also be accommodated this way.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV110 120- and 230-V AC, 6- to 48-V DC Current Controller for Solenoids, Relays, and Valves datasheet (Rev. G) | PDF | HTML | 28 Mar 2018 |
Technical article | Liberate your solenoid or relay from the bonds of supply voltage | PDF | HTML | 16 Mar 2017 | |
User guide | DRV110/DRV120 EVM User’s Guide (Rev. B) | 27 Jul 2012 | ||
More literature | Smart Relays for Solar Inverters | 03 May 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV110EVM — DRV110 evaluation module
The DRV110EVM uses the DRV110A 14-pin TSSOP packaged version of DRV110 a power saving PWM solenoid driver. The EVM operates with full-rated performance either from a 7-48V DC, or 100-240V AC supply, enables easy control of all the adjustable device parameters and allows the connection of any (...)
DRV110 TINA-TI Reference Design (Rev. A)
DRV110 TINA-TI Transient Spice Model (Rev. A)
DRV110 Unencrypted PSpice Transient Model Package (Rev. E)
TIDA-00284 — Current Controlled Driver for 230V AC Solenoids Reference Design
TIDA-01621 — Smart Holding Brake Controller Reference Design with Current Regulation for Servo Drives & Robotics
TIDA-00289 — Current Controlled Driver for 24-V DC Solenoid with Plunger Fault Detection Reference Design
Package | Pins | Download |
---|---|---|
TSSOP (PW) | 14 | View options |
TSSOP (PW) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.