DS90LV028AQ-Q1 Automotive LVDS Dual Differential Line Receiver | TI.com

DS90LV028AQ-Q1 (ACTIVE)

Automotive LVDS Dual Differential Line Receiver

 

Recommended alternative parts

Description

The DS90LV028AQ is a dual CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV028AQ accepts low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The DS90LV028AQ has a flow-through design for easy PCB layout.

The DS90LV028AQ and companion LVDS line driver DS90LV027AQ provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.

Features

  • AECQ-100 Grade 1
  • -40°C to +125°C Operating Temperature Range
  • >400 Mbps (200 MHz) Switching Rates
  • 50 ps Differential Skew (Typical)
  • 0.1 ns Channel-to-Channel Skew (Typical)
  • 2.5 ns Maximum Propagation Delay
  • 3.3V Power Supply Design
  • Flow-Through Pinout
  • Power Down High Impedance on LVDS Inputs
  • Low Power design (18mW @ 3.3V static)
  • LVDS Inputs Accept LVDS/CML/LVPECL Signals
  • Conforms to ANSI/TIA/EIA-644 Standard
  • Available in SOIC Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buffers, drivers/receivers & cross-points

 
Device Type
Protocols
No. of Tx
No. of Rx
Input Signal
Output Signal
Signaling Rate (Mbps)
ESD HBM (kV)
Function
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Pin/Package
DS90LV028AQ-Q1 DS90LT012AQ-Q1 DS90LV011AQ-Q1 DS90LV012A DS90LV028A DS90LV032A DS90LV048A SN65LVDS2 SN65LVDS349 SN65LVDS9637
Receiver     Receiver     Driver     Receiver     Receiver     Receiver     Receiver     Receiver     Receiver     Receiver    
LVDS     LVDS     LVDS     M-LVDS     LVDS     LVDS     LVDS     LVDS     LVDS     LVDS    
0     0     1     0     0     0     0     0     0     0    
2     1     0     1     2     4     4     1     4     2    
LVDS     LVDS
CML
LVPECL    
LVTTL
LVCMOS    
LVDS
BLVDS
LVPECL    
LVDS     LVDS     LVDS     LVDS     CMOS
ECL
LVCMOS
LVDS
LVECL
LVPECL
PECL    
LVDS    
TTL
LVTTL    
CMOS     LVDS     CMOS     TTL
LVTTL    
LVCMOS     TTL
LVTTL    
LVTTL     LVTTL     LVTTL    
400     400     400     400     400     400     400     400     560     150    
8     8     8     2     7     4.5     10     9     15     8    
Receiver     Receiver     Driver     Receiver     Receiver     Receiver     Receiver     Receiver     Receiver     Receiver    
-40 to 125     -40 to 125     -40 to 125     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
SOIC | 8     SOT-23 | 5     SOT-23 | 5     SOT-23 | 5     SOIC | 8
WSON | 8    
SOIC | 16
TSSOP | 16    
SOIC | 16
TSSOP | 16    
SOIC | 8
SOT-23 | 5    
TSSOP | 16     MSOP-PowerPAD | 8
SOIC | 8
VSSOP | 8    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
See datasheet (WSON)    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8SOIC     5SOT-23     5SOT-23     5SOT-23     8SOIC
8WSON    
16SOIC
16TSSOP    
16SOIC
16TSSOP    
5SOT-23
8SOIC    
16TSSOP     8MSOP-PowerPAD
8SOIC
8VSSOP