LM258A Dual Operational Amplifier | TI.com

LM258A (ACTIVE)

Dual Operational Amplifier

Dual Operational Amplifier - LM258A
 

Description

These devices consist of two independent, high-gain frequency-compensated operational amplifiers designed to operate from a single supply or split supply over a wide range of voltages.

Features

  • Wide Supply Ranges
    • Single Supply: 3 V to 32 V (26 V for LM2904)
    • Dual Supplies: ±1.5 V to ±16 V (±13 V for LM2904)
  • Low Supply-Current Drain, Independent of Supply Voltage: 0.7 mA Typical
  • Wide Unity Gain Bandwidth: 0.7 MHz
  • Common-Mode Input Voltage Range Includes Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters
    • Input Offset Voltage: 3 mV Typical A Versions: 2 mV Typical
    • Input Offset Current: 2 nA Typical
    • Input Bias Current: 20 nA Typical A Versions: 15 nA Typical
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage: 32 V (26 V for LM2904)
  • Open-Loop Differential Voltage Gain: 100 dB Typical
  • Internal Frequency Compensation
  • On Products Compliant to MIL-PRF-38535, All Parameters are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

View more

Parametrics Compare all products in General-Purpose Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
LM258A
2    
3    
32    
0.7    
0.3    
In to V-    
3    
0.35    
40    
Catalog    
-25 to 85    
PDIP
SOIC
VSSOP    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
7    
N/A    
15000    
80    
30    
Bipolar    

Other qualified versions of LM258A

Version Part Number Definition
Enhanced Product LM258A-EP Supports Defense, Aerospace and Medical Applications

WEBENCH® Designer LM258A

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 3.0 to 32.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -25.0 °C
Maximum Temperature = 85.0 °C