LMP8481 76V, Bi-Directional, High-Side, High-Speed, Voltage Output Current Sensing Amplifier | TI.com

LMP8481 (ACTIVE)

76V, Bi-Directional, High-Side, High-Speed, Voltage Output Current Sensing Amplifier

 

Description

The LMP8480 and LMP8481 are precision high-side current sense amplifiers that amplify a small differential voltage developed across a current sense resistor in the presence of high input common-mode voltages. These amplifiers are designed for bidirectional (LMP8481) or unidirectional (LMP8480) current applications and accept input signals with common-mode voltage range from 4 V to 76 V with a bandwidth of 270 kHz. Because the operating power supply range overlaps the input common-mode voltage range, the LMP848x can be powered by the same voltage that is being monitored. This benefit eliminates the need for an intermediate supply voltage to be routed to the point of load where the current is being monitored, resulting in reduced component count and board space.

The LMP848x family consists of fixed gains of 20, 60, and 100 for applications that demand high accuracy over temperature. The low-input offset voltage allows the use of smaller sense resistors without sacrificing system error. The wide operating temperature range of –40°C to 125°C makes the LMP848x an ideal choice for automotive, telecommunications, industrial, and consumer applications. The LMP8480 and LMP8481 are pin-for-pin replacements for the MAX4080 and MAX4081, offering improved offset voltage, wider reference adjust range and higher output drive capabilities. The LMP8480 and LMP8481 are available in a 8-pin VSSOP package.

Features

  • Typical Values: TA = 25°C
  • Bidirectional or Unidirectional Sensing
  • Common Mode Voltage Range: 4.0 V to 76 V
  • Supply Voltage Range: 4.5 V to 76 V
  • Fixed Gains: 20, 60, and 100 V/V
  • Gain Accuracy: ±0.1%
  • Offset: ±80 µV
  • Bandwidth (–3 dB): 270 kHz
  • Quiescent Current: < 100 µA
  • Buffered High-Current Output: > 5 mA
  • Input Bias Current: 7 µA
  • PSRR (DC): 122 dB
  • CMRR (DC): 124 dB
  • Temperature Range: –40°C to 125°C

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Current sense amplifiers analog output

 
Common mode voltage (Max) (V)
Common mode voltage (Min) (V)
Input offset (+/-) (Max) (uV)
Input offset drift (+/-) (Typ) (uV/C)
Gain (V/V)
Gain error (%)
Gain error drift (+/-) (Max) (ppm/°C)
CMRR (Min) (dB)
Bandwidth (kHz)
Supply Voltage (Max) (V)
Supply Voltage (Min) (V)
Iq (Max) (mA)
Number of channels (#)
Features
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
LMP8481 LMP8480
76     76    
4     4    
265     265    
6     6    
100
20
60    
20
60    
0.8     0.8    
60     60    
100     100    
270     270    
76     76    
4.5     4.5    
0.155     0.155    
1     1    
Bi-directional    
   
Catalog     Catalog    
-40 to 125     -40 to 125    
VSSOP | 8     VSSOP | 8    
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    

Design tool

LMP8481 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 36
0 ≤ 
V ≤ 36
-40 ≤ 
C ≤ 125