LP324 (ACTIVE)

Ultra-Low-Power Quadruple Operational Amplifiers

Ultra-Low-Power Quadruple Operational Amplifiers - LP324
Datasheet
 

Features

  • Low Supply Current . . . 85 µA Typ
  • Low Offset Voltage . . . 2 mV Typ
  • Low Input Bias Current . . . 2 nA Typ
  • Input Common Mode to GND
  • Wide Supply Voltage . . . 3 V < VCC < 32 V
  • Pin Compatible With LM324
  • Applications
    • LCD Displays
    • Portable Instrumentation
    • Sensor/Metering Equipment
    • Consumer Electronics (MP3 Players, Toys, Etc.)
    • Power Supplies

DESCRIPTION/ORDERING INFORMATION

The LP324 and LP2902 are quadruple low-power operational amplifiers especially suited for battery-operated applications. Good input specifications and wide supply-voltage range still are achieved, despite the ultra-low supply current. Single-supply operation is achieved with an input common-mode range that includes GND.

The LP324 and LP2902 are ideal in applications where wide supply voltage and low power are more important than speed and bandwidth. These applications include portable instrumentation, LCD displays, consumer electronics (MP3 players, toys, etc.), and power supplies.

View more

Parametrics Compare all products in General-Purpose Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
LP324 LP2902 LP2904 LP358
4    4    2    2   
3    3    3    3   
32    32    32    32   
0.1    0.1    0.1    0.1   
0.05    0.05    0.05    0.05   
In to V-    In to V-    In to V-    In to V-   
4    4    4    4   
0.02125    0.02125    0.02125    0.02125   
80    80    80    80   
Catalog    Catalog    Catalog    Catalog   
0 to 70    -40 to 85    -40 to 85    0 to 70   
PDIP
SOIC
TSSOP   
PDIP
SOIC
TSSOP   
SOIC    SOIC   
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)    8SOIC: 29 mm2: 6 x 4.9(SOIC)   
10    10    10    10   
N/A    N/A    N/A    N/A   
10000    20000    20000    10000   
90    90    90    90   
4    4    4    4   
Bipolar    Bipolar    Bipolar    Bipolar   

WEBENCH® Designer LP324

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 3.0 to 32.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = 0.0 °C
Maximum Temperature = 70.0 °C