LT1013AM Dual Precision Operational Amplifier | TI.com

LT1013AM (ACTIVE)

Dual Precision Operational Amplifier

Dual Precision Operational Amplifier - LT1013AM
 

Description

The LT1013x devices are dual precision operational amplifiers, featuring high gain, low supply current, low noise, and low-offset-voltage temperature coefficient.

The LT1013x devices can be operated from a single 5-V power supply; the common-mode input voltage range includes ground, and the output can also swing to within a few millivolts of ground. Crossover distortion is eliminated. The LT1013x can be operated with both dual ± 15-V and single 5-V supplies.

The LT1013C and LT1013D are characterized for operation from 0°C to 70°C. The LT1013DI is characterized for operation from –40°C to 105°C. The LT1013M, LT1013AM, and LT1013DM are characterized for operation over the full military temperature range of –55°C to 125°C.

Features

  • Single-Supply Operation
    • Input Voltage Range Extends to Ground
    • Output Swings to Ground While Sinking Current
  • Phase Reversal Protection
  • Input Offset Voltage
    • 150 µV Maximum at 25°C for LT1013AM
  • Offset-Voltage Temperature Coefficient
    • 2 µV/°C Maximum for LT1013AM
  • Input Offset Current
    • 0.8 nA Maximum at 25°C for LT1013AM
  • High Gain
    • 1.5 V/µV Minimum (RL = 2 kΩ) for LT1013AM
    • 0.8 V/µV Minimum (RL = 600 kΩ) for LT1013AM
  • Low Supply Current
    • 0.5 mA Maximum at TA = 25°C for LT1013AM
  • Low Peak-to-Peak Noise Voltage
    • 0.55 µV Typical
  • Low Current Noise
    • 0.07 pA/√Hz Typical
  • For Die Only Option, See LT1013-DIE

View more

Parametrics Compare all products in Operational Amplifiers

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Rating
Operating Temperature Range (C)
Package Group
Output Current (Typ) (mA)
Offset Drift (Typ) (uV/C)
Vn at 1kHz (Typ) (nV/rtHz)
Architecture
IIB (Max) (pA)
CMRR (Typ) (dB)
Package Size: mm2:W x L (PKG)
LT1013AM
2    
4    
44    
0.7    
0.4    
In to V-    
0.15    
0.35    
Military    
-55 to 125    
CDIP
LCCC    
25    
0.4    
22    
Bipolar    
20000    
117    
See datasheet (CDIP)
20LCCC: 79 mm2: 8.89 x 8.89(LCCC)