TL061 (ACTIVE)

Low-Power JFET-Input General-Purpose Operational Amplifier

Low-Power JFET-Input General-Purpose Operational Amplifier - TL061
 

Description

The JFET-input operational amplifiers of the TL06x series are designed as low-power versions of the TL08x series amplifiers. They feature high input impedance, wide bandwidth, high slew rate, and low input offset and input bias currents. The TL06x series features the same terminal assignments as the TL07x and TL08x series.

Features

  • Very Low Power Consumption
  • Typical Supply Current: 200 µA (Per Amplifier)
  • Wide Common-Mode and Differential Voltage
    Ranges
  • Low Input Bias and Offset Currents
  • Common-Mode Input Voltage Range
    Includes VCC+
  • Output Short-Circuit Protection
  • High Input Impedance: JFET-Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate: 3.5 V/µs Typical
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include
    Testing of All Parameters.

View more

Parametrics Compare all products in General-Purpose Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
TL061 TL061A TL061B TL062 TL062A TL062B TL064 TL064A TL064B
1    1    1    2    2    2    4    4    4   
7    7    7    7    7    7    7    7    7   
36    36    36    36    36    36    36    36    36   
1    1    1    1    1    1    1    1    1   
3.5    3.5    3.5    3.5    3.5    3.5    3.5    3.5    3.5   
In to V+    In to V+    In to V+    In to V+    In to V+    In to V+    In to V+    In to V+    In to V+   
6    6    3    15    6    3    15    6    3   
0.2    0.2    0.2    0.2    0.2    0.2    0.2    0.2    0.2   
42    42    42    42    42    42    42    42    42   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
-40 to 85
0 to 70   
0 to 70    0 to 70    -40 to 85
0 to 70   
0 to 70    0 to 70    -40 to 85
0 to 70   
0 to 70    0 to 70   
PDIP
SO
SOIC   
PDIP
SOIC   
PDIP    PDIP
SO
SOIC
TSSOP   
PDIP
SO
SOIC   
PDIP
SOIC   
PDIP
SO
SOIC
TSSOP   
PDIP
SOIC   
PDIP
SOIC   
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2(SO)
8SOIC: 29 mm2: 6 x 4.9(SOIC)   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)   
See datasheet (PDIP)    See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2(SO)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)   
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2(SO)
8SOIC: 29 mm2: 6 x 4.9(SOIC)   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)   
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2(SO)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)   
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)   
10    10    10    10    10    10    10    10    10   
Standard Amps    Standard Amps    Standard Amps    Standard Amps    Standard Amps    Standard Amps    Standard Amps    Standard Amps    Standard Amps   
200    200    200    200    200    200    200    200    200   
86    86    86    86    86    86    86    86    86   
10    10    10    10    10    10    10    10    10   
FET    FET    FET    FET    FET    FET    FET    FET    FET   

WEBENCH® Designer TL061

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 4.0 to 36.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = 0.0 °C
Maximum Temperature = 70.0 °C