TLV2462-Q1 (ACTIVE)

Automotive Dual Low-Power, Rail-to-Rail Input/Output Operational Amplifier

Automotive Dual Low-Power, Rail-to-Rail Input/Output Operational Amplifier - TLV2462-Q1
 

Description

The devices in the TLV246x-Q1 family of low-power rail-to-rail input/output operational amplifiers are well suited for battery management systems in HEV/EV and Powertrain, and lighting and roof module systems in Body and Lighting applications. The input common-mode voltage range extends beyond the supply rails for maximum dynamic range in low-voltage systems. The amplifier output has rail-to-rail performance with high-output-drive capability, solving one of the limitations of older rail-to-rail input/output operational amplifiers. This rail-to-rail dynamic range and high output drive make the TLV246x-Q1 ideal for buffering analog-to-digital converters.

The operational amplifier has 6.4-MHz bandwidth and a 1.6-V/µs slew rate with only 500-µA supply current, which provides good ac performance with low-power consumption. Devices are available with an optional shutdown terminal, which places the amplifier in an ultralow supply-current mode (IDD = 0.3 µA/channel). While in shutdown, the operational amplifier output is placed in a high-impedance state. DC applications are also well served with an input noise voltage of 11 nV/√Hz and input offset voltage of 100 µV.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • ESD Protection Exceeds 2000 V Per
    MIL-STD-883, Method 3015; Exceeds 200 V
    Using Machine Model C = 200 pF, R = 0)
  • Rail-to-Rail Output Swing
  • Gain Bandwidth Product: 6.4 MHz
  • Output Drive Capability: ±80-mA
  • Supply Current: 500 µA/Channel
  • Input Offset Voltage: 100 µV
  • Input Noise Voltage: 11 nV/√Hz
  • Slew Rate: 1.6 V/µs
  • Micropower Shutdown Mode (TLV2460-
    Q1/TLV2463-Q1): 0.3 µA/Channel
  • Universal Operational Amplifier EVM

View more

Parametrics Compare all products in General-Purpose Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
TLV2462-Q1 TLV2442A-Q1 TLV2460 TLV2460M TLV2461 TLV2461-Q1 TLV2461A-Q1 TLV2461M TLV2462 TLV2462M TLV2463 TLV2463-Q1 TLV2464 TLV2465
2    2    1    1    1    1    1    1    2    2    2    2    4    4   
2.7    2.7    2.7    2.7    2.7    2.7    2.7    2.7    2.7    2.7    2.7    2.7    2.7    2.7   
6    10    6    6    6    6    6    6    6    6    6    6    6    6   
6.4    1.81    6.4    6.4    6.4    6.4    6.4    6.4    6.4    6.4    6.4    6.4    6.4    6.4   
1.6    1.4    1.6    1.6    1.6    1.6    1.6    1.6    1.6    1.6    1.6    1.6    1.6    1.6   
In
Out   
In to V-
Out   
In
Out   
In
Out   
In
Out   
In
Out   
In
Out   
In
Out   
In
Out   
In
Out   
In
Out   
In
Out   
In
Out   
In
Out   
2    0.95    2    2    2    2    1.5    2    2    2    2    2    2    2   
0.55    0.725    0.55    0.55    0.55    0.55    0.55    0.55    0.55    0.55    0.55    0.55    0.55    0.55   
11    16    11    11    11    11    11    11    11    11    11    11    11    11   
Automotive    Automotive    Catalog    Military    Catalog    Automotive    Automotive    Military    Catalog    Military    Catalog    Automotive    Catalog    Catalog   
-40 to 125    -40 to 125    -40 to 125
0 to 70   
-55 to 125    -40 to 125
0 to 70   
-40 to 125    -40 to 125    -55 to 125    -40 to 125
0 to 70   
-55 to 125    -40 to 125
0 to 70   
-40 to 125    -40 to 125
0 to 70   
-40 to 125
0 to 70   
SOIC
TSSOP
VSSOP   
SOIC
TSSOP   
PDIP
SOIC
SOT-23   
CFP    PDIP
SOIC
SOT-23   
TSSOP    TSSOP    CFP    PDIP
SOIC
TSSOP
VSSOP   
CFP    PDIP
SOIC
VSSOP   
TSSOP    PDIP
SOIC
TSSOP   
PDIP
SOIC
TSSOP   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
6SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
See datasheet (CFP)    See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)    8TSSOP: 19 mm2: 6.4 x 3(TSSOP)    See datasheet (CFP)    See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
See datasheet (CFP)    See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
10VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)    See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
See datasheet (PDIP)
16SOIC: 59 mm2: 6 x 9.9(SOIC)
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
2    2    2    2    2    2    2    2    2    2    2    2    2    2   
N/A    N/A    Shutdown    Shutdown    N/A    N/A    N/A    N/A    N/A    N/A    Shutdown    Shutdown    N/A    Shutdown   
14000    60    14000    14000    14000    14000    14000    14000    14000    14000    14000    14000    14000    14000   
85    75    85    85    85    85    85    85    85    85    85    85    85    85   
80    15    80    80    80    80    80    80    80    80    80    80    80    80   
Bipolar    CMOS    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar   

Other qualified versions of TLV2462-Q1

Version Part Number Definition
Catalog TLV2462 TI's standard catalog product
Military TLV2462M QML certified for Military and Defense Applications

WEBENCH® Designer TLV2462-Q1

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 2.7 to 6.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 125.0 °C