TLV6741 10-MHz, Low-Power, Low Noise, RRO, Operational Amplifier | TI.com

TLV6741 (ACTIVE)

10-MHz, Low-Power, Low Noise, RRO, Operational Amplifier

10-MHz, Low-Power, Low Noise, RRO, Operational Amplifier - TLV6741
 

Description

The TLV6741 operational amplifier (op amp) is a general-purpose CMOS op amp that provides low noise of 3.7 nV/√Hz and a wide bandwidth of 10 MHz. The low noise and wide bandwidth make the TLV6741 device attractive for a variety of precision applications that require a good balance between cost and performance. Additionally, the input bias current of the TLV6741 supports applications with high source impedance.

The robust design of the TLV6741 provides ease-of-use to the circuit designer due to its unity-gain stability, integrated RFI/EMI rejection filter, no phase reversal in overdrive conditions and high electrostatic discharge (ESD) protection (1-kV HBM). Additionally, the resistive open-loop output impedance makes it easy to stabilize with much higher capacitive loads.

This op amp is optimized for low-voltage operation as low as 2.25 V (±1.125 V) and up to 5.5 V (±2.75 V), and is specified over the temperature range of –40°C to +125°C.

The single-channel TLV6741 is available in a small-size SC70-5 package.

Features

  • Low Broadband Noise: 3.7 nV/√Hz
  • Gain Bandwidth: 10 MHz
  • Low Input Bias Current: 10 pA
  • Low Offset Voltage: 0.15 mV
  • Rail-to-Rail Output
  • Unity-Gain Stable
  • Low IQ: 890 µA/ch
  • Microsize Package: SC70 (DCK)
  • Wide Supply Range: 2.25 V to 5.5 V
  • ESD Protection: ±3000 V (HBM)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-purpose op amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
TLV6741 OPA2316 TLV2316 TLV2772 TLV9052 TLV9062
1     2     2     2     2     2    
2.25     1.8     1.8     2.5       1.8    
5.5     5.5     5.5     5.5       5.5    
10     10     10     5.1     5     10    
4.75     6     6     10.5     13     6.5    
Out     In
Out    
In
Out    
In to V-
Out    
In
Out    
In
Out    
1     2.5     3     2.5     1.5     1.6    
0.85     0.4     0.4     1     0.330     0.538    
5     11     12     17     20     16    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125
-55 to 125
0 to 70    
-40 to 125     -40 to 125    
SC70 | 5     SOIC | 8
SON | 8
VSSOP | 10
VSSOP | 8
X2QFN | 10    
SOIC | 8
VSSOP | 8    
PDIP | 8
SOIC | 8
TSSOP | 8
VSSOP | 8    
SOIC | 8     SOIC | 8
TSSOP | 8
VSSOP | 10
VSSOP | 8
WSON | 8    
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
See datasheet (SON)
10VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 10)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)
10X2QFN: 3 mm2: 2 x 1.5 (X2QFN | 10)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
10VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 10)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)
See datasheet (WSON)    
0.35     2     2     2     1     0.53    
Cost Optimized
EMI Hardened
Small Size    
EMI Hardened
Small Size    
Cost Optimized
EMI Hardened    
N/A     Cost Optimized
EMI Hardened    
Cost Optimized
EMI Hardened
Small Size    
  15       60     0.5      
130     80     90     96       103    
50     50     50     40     50     50    
CMOS     CMOS     CMOS     CMOS     CMOS     CMOS