TMP101-Q1 (ACTIVE)

Automotive Grade, Temperature Sensor with I2C/SMBus Interface with Alert Function

 

Description

The TMP100-Q1 and TMP101-Q1 devices are digital temperature sensors ideal for negative temperature coefficient (NTC) and positive temperature coefficient (PTC) thermistor replacement. The devices offer a typical accuracy of ±1°C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or look-up tables to derive the temperature. The on-chip, 12-bit ADC offers resolutions down to 0.0625°C. The devices are available in 6-Pin SOT-23 packages.

The TMP100-Q1 and TMP101-Q1 devices feature SMBus, Two-Wire, and I2C interface compatibility. The TMP100-Q1 device allows up to eight devices on one bus. The TMP101-Q1 device offers an SMBus Alert function with up to three devices per bus.

The TMP100-Q1 and TMP101-Q1 devices are ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP100-Q1 and TMP101-Q1 devices are specified for operation over a temperature range of −55°C to 125°C.

Features

  • AEC-Q100 Qualified with the Following Results:
    • Temperature Grade 1: −55°C to +125°C Operating Temperature Range
    • HBM ESD Component Classification Level 2
    • CDM ESD Component Classification Level C5
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • Resolution: 9 to 12 Bits, User-Selectable
  • Accuracy:
    • ±1°C (Typical) from –55°C to 125°C
    • ±2°C (Maximum) from –55°C to 125°C
  • Low Quiescent Current: 45-µA, 0.1-µA Standby
  • Wide Supply Range: 2.7 V to 5.5 V
  • TMP100-Q1 Features Two Address Pins
  • TMP101-Q1 Features One Address Pin and an ALERT Pin
  • 6-Pin SOT-23 Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Local Digital Temperature Sensors

 
Interface
Local Sensor Accuracy (Max) (+/- C)
Temp Resolution (Max) (bits)
Operating Temperature Range (C)
Supply Voltage (Min) (V)
Supply Voltage (Max) (V)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
Features
Addresses
Rating
Package Group
Package Size: mm2:W x L (PKG)
Iq (Typ) (uA)
TMP101-Q1 LM73-Q1 TMP100-Q1 TMP102-Q1 TMP112-Q1 TMP75-Q1 TMP75B-Q1
I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire   
2    1.45    2    3    0.5    1.5    2   
12    14    12    12    12    12    12   
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125   
2.7    2.7    2.7    1.4    1.4    2.7    1.4   
5.5    5.5    5.5    3.6    3.6    5.5    3.6   
45    320    45    10    7    50    40   
75    550    75    3    10    85    89   
Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown   
Configurable Resolution, Programmable Alert, One-Shot Conversion, Shutdown    Configurable Resolution, One-Shot Conversion, Shutdown    Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown   
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown   
Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown   
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown   
3    6    8    4    4    8    8   
Automotive    Automotive    Automotive    Automotive    Automotive    Automotive    Automotive   
SOT-23    SOT-23-THIN    SOT-23    SOT-5X3    SOT-5X3    SOIC
VSSOP   
SOIC
VSSOP   
6SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    6SOT-23-THIN: 8 mm2: 2.8 x 2.9(SOT-23-THIN)    6SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    6SOT-5X3: 3 mm2: 1.6 x 1.6(SOT-5X3)    6SOT-5X3: 3 mm2: 1.6 x 1.6(SOT-5X3)    8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
45    320    45    10    7    50    12   

Other qualified versions of TMP101-Q1

Version Part Number Definition
Catalog TMP101 TI's standard catalog product

Featured tools and software