TMP75-Q1 Automotive Temp Sensor with I2C/SMBus Interface in Industry Standard LM75 Form Factor & Pinout | TI.com

TMP75-Q1 (ACTIVE)

Automotive Temp Sensor with I2C/SMBus Interface in Industry Standard LM75 Form Factor & Pinout

Automotive Temp Sensor with I2C/SMBus Interface in Industry Standard LM75 Form Factor & Pinout - TMP75-Q1
 

Description

The TMP75-Q1 and TMP175-Q1 devices are digital temperature sensors ideal for negative temperature coefficient (NTC) and positive temperature coefficient (PTC) thermistor replacement. The devices offer a typical accuracy of ±1°C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or look-up tables to derive the temperature. The on-chip, 12-bit, analog-to-digital converter (ADC) offers resolutions down to 0.0625°C. The devices are available in the industry-standard, LM75, 8-pin SOIC and VSSOP footprint.

The TMP175-Q1 and TMP75-Q1 feature SMBus, two-wire, and I2C interface compatibility. The TMP175-Q1 device allows up to 27 devices on one bus. The TMP75-Q1 allows up to eight devices on one bus. The TMP175-Q1 and TMP75-Q1 both feature an SMBus alert function.

The TMP175-Q1 and TMP75-Q1 devices are ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications. The TMP75-Q1 production units are 100% tested against sensors that are NIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025 accredited calibrations.

The TMP175-Q1 and TMP75-Q1 devices are specified for operation over the temperature range of –40°C to +125°C.

Features

  • AEC-Q100 Qualified with:
    • Temperature Grade 1: –40°C to +125°C Ambient Operation Temperature Range
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • TMP175-Q1 Accuracy:
    • ±1°C (Typical) from –40°C to +125°C
    • ±2°C (Maximum) from –40°C to +125°C
  • TMP75-Q1 Accuracy:
    • ±1°C (Typical) from –40°C to +125°C
    • ±3°C (Maximum) from –40°C to +125°C
  • TMP175-Q1: 27 Addresses
  • TMP75-Q1: 8 Addresses, NIST Traceable
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • Resolution: 9 to 12 Bits, User-Selectable
  • Low Quiescent Current: 50-µA, 0.1-µA Standby
  • Wide Supply Range: 2.7 V to 5.5 V
  • Small 8-Pin VSSOP and 8-Pin SOIC Packages

View more

Parametrics Compare all products in Digital temperature sensors

 
Device Type
Interface
Local Sensor Accuracy (Max) (+/- C)
Temp Resolution (Max) (bits)
Operating Temperature Range (C)
Supply Voltage (Min) (V)
Supply Voltage (Max) (V)
Supply Current (Max) (uA)
Features
Remote Channels (#)
Addresses
Rating
Package Group
Package Size: mm2:W x L (PKG)
TMP75-Q1
Local    
I2C, SMBus, 2-Wire    
1.5    
12    
-40 to 125    
2.7    
5.5    
85    
Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown
NIST Traceable    
0    
8    
Automotive    
SOIC | 8
VSSOP | 8    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    

Featured tools and software