TS321-Q1 (ACTIVE)

Automotive Catalog Low-Power Single Operational Amplifier

Automotive Catalog Low-Power Single Operational Amplifier - TS321-Q1
Datasheet
 

Features

  • Qualified for Automotive Applications
  • Wide Power-Supply Range
    • Single Supply: 3 V to 30 V
    • Dual Supply: ±1.5 V to ±15 V
  • Large Output Voltage Swing:
    0 V to 3.5 V (Min) (VCC = 5 V)
  • Low Supply Current: 500 µA (Typ)
  • Low Input Bias Current: 20 nA (Typ)
  • Stable With High Capacitive Loads

DESCRIPTION/ORDERING INFORMATION

The TS321 is a bipolar operational amplifier for cost-sensitive applications in which space savings are important.

View more

Parametrics Compare all products in General-Purpose Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
TS321-Q1 LM158 LM158A LM258 LM258A LM2904 LM2904-Q1 LM2904V LM324 LM358 LM358A TS321
1    2    2    2    2    2    2    2    4    2    2    1   
3        3    3    3    3    3    3    3    3    3   
30        32    32    26    26    32    32    32    32    30   
0.8    0.7    0.7    0.7    0.7    0.7    0.7    0.7    1.2    0.7    0.7    0.8   
0.4    0.3    0.3    0.3    0.3    0.3    0.3    0.3    0.5    0.3    0.3    0.4   
In to V-    In to V-    In to V-    In to V-    In to V-    In to V-    In to V-    In to V-    In to V-    In to V-    In to V-    In to V-   
4    5    2    5    3    7    2    2    7    7    3    4   
0.5    0.35    0.35    0.35    0.35    0.35    0.35    0.35    0.175    0.35    0.35    0.5   
50    40    40    40    40    40    40    40    35    40    40    50   
Automotive    Military    Military    Catalog    Catalog    Catalog    Automotive    Catalog    Catalog    Catalog    Catalog    Catalog   
-40 to 125    -55 to 125    -55 to 125    -25 to 85    -25 to 85    -40 to 125    -40 to 125    -40 to 125    0 to 70    0 to 70    0 to 70    -40 to 125   
SOT-23    CDIP
LCCC   
CDIP
LCCC   
PDIP
SOIC
VSSOP   
PDIP
SOIC
VSSOP   
PDIP
SO
SOIC
TSSOP
VSSOP   
SOIC
TSSOP   
SOIC
TSSOP   
PDIP
SO
SOIC
TSSOP   
PDIP
SO
SOIC
TSSOP
VSSOP   
PDIP
SOIC
TSSOP
VSSOP   
SOIC
SOT-23   
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    See datasheet (CDIP)
20LCCC: 79 mm2: 8.89 x 8.89(LCCC)   
See datasheet (CDIP)
20LCCC: 79 mm2: 8.89 x 8.89(LCCC)   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2(SO)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)   
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2(SO)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2(SO)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
0    7    7    7    7    7    7    7    7    7    7    0   
High Cload Drive    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    High Cload Drive   
150000        150000    15000    250000    250000    250000    250000    150000    100000    150000   
85    80    80    80    80    80    80    80    80    80    80    85   
20    30    30    30    30    30    30    30    40    30    30    20   
Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar    Bipolar   

Other qualified versions of TS321-Q1

Version Part Number Definition
Catalog TS321 TI's standard catalog product