Orderable Part Number (OPN)
An alphanumeric number which is usually an extension of the generic
part number. The orderable part number is sufficient to uniquely
identify an orderable part or sample. Knowledge of certain attributes
(packaging, speed, temp range) is usually sufficient to navigate
from generic part number to orderable part number.
Back to Top
Generic Part Number (GPN)
TI assigned alphanumeric identifier which identifies a particular
instance of functionality. The generic part number typically encodes
some of the following information:
- Product family
- Unique functionality
- Device revision level
- Military temperature range
- Automotive qualification
The generic part number is normally what is listed on the datasheet.
Many TI orderable part numbers map into a single generic
part number. Many product support items map into a single generic
part number.
NOTE: Generic part number does not include packaging information.
Back to Top
Status
The current status of a device, tool, or software:
- PREVIEW: Device, tool, or software has been announced but is
not in production. Samples may or may not be available.
- ACTIVE: Device, tool, or software recommended for new designs.
- NRND: Not recommended for new designs. Device, tool, or software
is in production to support existing customers, but TI does not
recommend using this part in a new design. TI encourages designers
to consider alternative products for new designs (alternative
suggestions are provided when possible).
- LIFEBUY: TI has announced that the device, tool, or software
will be discontinued, and a lifetime-buy period is in effect.
- OBSOLETE: TI has discontinued the production of the device,
tool, or software. More
information on obsolete devices.
Back to Top
Military Status
The availability of the device in Military Packages:
- NO: Available in Commercial Packaging.
- YES: Available in Military Packaging.
- BOTH: Available in both Commercial and Military Packaging.
Back to Top
DSCC Number
Defense Supply Center, Columbus.
Texas Instruments fully supports the Standard Microcircuit Drawing
(SMD) program. Devices procured to SMDs are compliant to MIL-PRF-38535
and offer customers products tested to industry standard electricals.
Back to Top
Replacement Device
This is a device that is to be used as a replacement for the existing
device that is going obsolete. This replacement is newer and has
more capabilities than the existing device. (Replacement devices
are only valid in instances where the original device status is
NRND, Lifebuy, or Obsolete.)
Back to Top
Alternative Device
This is a device that is similar in nature to the existing device.
Although the existing device will work for an application, TI may
offer a device that has alternative performance characteristics
that may be a better fit to the design application.
Back to Top
Complementary Device
This is a device that is to be used in conjunction with the existing
device. This would be any device that would help an engineer develop
a complete solution for their design (an op amp, DAC, a Power device,
etc.).
Back to Top
Device Description
The description of the designated generic or orderable device number.
Back to Top
ECCN
Export Control Classification Number
ECCN Disclaimer: Any use made of Texas Instruments (TI) classifications,
whether it be ECCNs or HTS, is without recourse to TI and at the
user’s risk. Export classifications are subject to change.
Your company, as the exporter of record, is responsible for determining
the correct classification of any item at the time of export. Any
export classification by TI is for TI’s internal use only
and shall not be construed as a representation or warranty regarding
the proper export classification nor relied upon to make licensing
determinations.
Back to Top
Temp (°C)
Temperature values listed can represent operating temperature,
ambient temperature, and/or specified temperature and varies from
part to part. Please consult the latest product datasheet to determine
the exact definition of the temperature values.
Back to Top
Budget Price ($US) | QTY
Suggested Resale Price per unit in US Dollars for a quantity purchase
of more than 1000 units.
This pricing information is for BUDGETARY USE ONLY, shown in United
States Dollars, and is subject to change. For volume-specific price
or delivery quotes, please contact your local Texas Instruments
Sales Office or Authorized Distributor.
Back to Top
Industry Standard (TI)
- Industry Standard: the industry naming convention for the package
type.
- (TI): the Texas Instruments package designator code for this
package type. Click on the code to display more information about
the package, or view the mechanical drawing.
Back to Top
Pins
The number of external pins on the device package.
Back to Top
Top Side Marking
Symbols and markings directly on the package that identify the
device. These markings can include lot trace numbers and full or
partial part numbers.
Back to Top
Standard Pack Quantity
This is the standard package quantity, i.e. devices per tube, box
or reel.
Back to Top
Symbols
A logical representation or schematic of a device that TI provides
in select CAD formats (downloadable file).
Back to Top
Footprints
A physical representation or schematic of a device that TI provides
in select CAD formats (downloadable file).
Back to Top
Samples
If TI offers free samples for the device, sample requests can be
entered online. Refer to Samples Section.
- Request Free Samples: Free Samples are available. Select "Request
Free Samples" link from the product folder or go to the TI
WW Sample Program to order.
- Purchase Samples: Free Samples are not available but should
be readily available for purchase in small quantities from at
least 1 TI distributor.
- Not Available: Free Samples are not available.
- Contact TI Distributor or Sales Office: Free Samples are available,
but only by working thru an TI Authorized Distributor or Sales
Office.
- Request Military Samples: Free Samples may be available, but
require special processing by the Military Products Team. (Unique
URL and Request Process)
Actual "in stock" status can be seen in the Sample Ordering
Process.
For more information on sample requests, see the FAQ.
Back to Top
In Stock
Amount of inventory in the Americas that is available and ready
to be shipped at the moment of inquiry.
Back to Top
In Progress QTY
Products that are in production or in-transit; these products are
not yet available through the Texas Instrument's Americas warehouse.
The given dates and quantities are estimates.
Back to Top
Lead Time
The estimated number of weeks, in advance, that customers need
to place an order to receive a device.
Back to Top
Purchase
TI's authorized distributors refresh their availability of each
orderable part number nightly. Click the "Buy Now" button
next to the distributor of your choice to purchase the TI device.
Back to Top |