| Pkg | Pins | Footprint | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| J | 14 | CDIP | Ceramic, Glass In-Line | 6.92 | 19.56 | 4.57 | 2.54 | 5.08 | R-GDIP-T | |
| J | 16 | CDIP | Ceramic, Glass In-Line | 6.92 | 19.56 | 4.57 | 2.54 | 5.08 | R-GDIP-T | |
| J | 18 | CDIP | Ceramic, Glass In-Line | 6.92 | 23.1 | 4.57 | 2.54 | 5.08 | R-GDIP-T | |
| J | 20 | CDIP | Ceramic, Glass In-Line | 6.92 | 24.2 | 4.57 | 2.54 | 5.08 | R-GDIP-T | |
| J | 24 | CDIP | Ceramic, Metal In-Line | 14.85 | 31.75 | 4 | 2.54 | 4.45 | R-CDIP-T | |
| J | 28 | CDIP | Ceramic, Metal In-Line | 14.85 | 36.83 | 4 | 2.54 | 4.45 | R-CDIP-T | |
| J | 32 | CDIP | Ceramic, Metal In-Line | 14.85 | 41.91 | 4 | 2.54 | 4.45 | R-CDIP-T | |
| J | 40 | CDIP | Ceramic, Metal In-Line | 14.85 | 52.07 | 4 | 2.54 | 4.45 | R-CDIP-T | |
| JG | 8 | CDIP | Ceramic, Glass In-Line | 6.67 | 9.6 | 4.57 | 2.54 | 5.08 | R-GDIP-T | |
| JK | 24 | CDIP | Ceramic, Glass In-Line | 9.58 | 28.58 | 4.7 | 2.54 | 5.08 | R-GDIP-T | |
| JL | 20 | CDIP | Ceramic, Glass In-Line | 6.92 | 24.19 | 4.57 | 2.54 | 5.08 | R-GDIP-T | |
| JNA | 24 | CDIP | Ceramic, Metal In-Line | 20.07 | 33.91 | 4.57 | 2.54 | 5.33 | R-CDIP-P | |
| JNC | 32 | CDIP | Ceramic, Metal In-Line | 28.96 | 43.94 | 5.08 | 2.54 | 5.84 | R-CDIP-P | |
| JND | 20 | CDIP | Ceramic, Metal In-Line | 27.94 | 27.94 | 6.61 | 2.54 | 7.24 | R-CDIP-P | |
| JT | 24 | CDIP | Ceramic, Glass In-Line | 6.92 | 32 | 4.7 | 2.54 | 5.08 | R-GDIP-T | |
| JT | 28 | CDIP | Ceramic, Glass In-Line | 7.32 | 36.83 | 4.7 | 2.54 | 5.08 | R-GDIP-T | |
| JW | 24 | CDIP | Ceramic, Glass In-Line | 13.65 | 32.05 | 3.6 | 2.54 | 5.7 | R-GDIP-T |