| Pkg | Pins | Footprint | Industry Standard Term | Description | Width (mm) | Length (mm) | Thickness (mm) | Pitch (mm) | Maximum Height (mm) | JEDEC |
| BDW | 8 | DIP MODULE-SMD | Plastic Special Shape | 22.86 | 56.39 | 0 | .15 | 13.97 | R-PDSS-T | |
| EDW | 8 | DIP MODULE-SMD | Plastic Special Shape | 22.86 | 56.39 | 0 | .15 | 13.97 | R-PDSS-T | |
| EGQ | 12 | DIP MODULE-SMD | Plastic Special Shape | 18.92 | 25.27 | 0 | 0 | 9.65 | R-PDSS-B | |
| EGT | 12 | DIP MODULE-SMD | Plastic Special Shape | 15.75 | 18.92 | 0 | 0 | 8 | R-PDSS-B |