Packaging Information for Type: Surface Mount Module

Pkg Pins Footprint Industry Standard Term Description Width
(mm)
Length
(mm)
Thickness
(mm)
Pitch
(mm)
Maximum Height
(mm)
JEDEC
BAQ 8   Surface Mount Module Plastic Special Shape 36.83 56.39 11.75 3.81 12 R-PDSS-B
BAT 11   Surface Mount Module Plastic Special Shape 18.93 22.1 8.25 2.54 8.5 R-PDSS-B
BAZ 11   Surface Mount Module Plastic Special Shape 15.75 22.1 7.5 2.54 7.5 R-PDSS-B
BBQ 11   Surface Mount Module Plastic Special Shape 18.92 25.27 8.5 2.54 0 R-PDSS-B
BBT 11   Surface Mount Module Plastic Special Shape 15.75 22.1 8.39 2.54 8.64 R-PDSS-B
BCM 10   Surface Mount Module Plastic Special Shape 15.75 18.92 7.5 2.54 9.09 R-PDSS-B
BCU 22   Surface Mount Module Plastic Special Shape 25.91 38.31 9.64 2.54 9.64 R-PDSS-B
BET 4   Surface Mount Module Plastic Special Shape 24.38 27.94 8.25 7.62 8.5 R-PDSS-B
BET 6   Surface Mount Module Plastic Special Shape 24.38 27.94 8.25 7.62 8.5 R-PDSS-B
BET 5   Surface Mount Module Plastic Special Shape 24.38 27.94 8.25 7.62 8.5 R-PDSS-B
BEW 5   Surface Mount Module Plastic Special Shape 24.38 27.94 8.25 7.62 8.5 R-PDSS-B
EAQ 8   Surface Mount Module Plastic Special Shape 36.83 56.39 11.75 3.81 12 R-PDSS-B
EAT 11   Surface Mount Module Plastic Special Shape 18.93 22.1 8.25 2.54 8.5 R-PDSS-B
EAZ 11   Surface Mount Module Plastic Special Shape 15.75 22.1 7.5 2.54 8.33 R-PDSS-B
EBQ 11   Surface Mount Module Plastic Special Shape 18.92 25.27 8.5 2.54 0 R-PDSS-B
EBT 11   Surface Mount Module Plastic Special Shape 15.75 22.1 8.39 2.54 8.64 R-PDSS-B
ECM 10   Surface Mount Module Plastic Special Shape 15.75 18.92 7.5 2.54 .341 R-PDSS-B
ECQ 14   Surface Mount Module Plastic Special Shape 28.45 34.8 8.75 3.18 9 R-PDSS-B
ECU 22   Surface Mount Module Plastic Special Shape 25.91 38.61 6.64 2.54 9.64 R-PDSS-B
EET 4   Surface Mount Module Plastic Special Shape 24.38 27.94 8.25 0 8.5 R-PDSS-B
EET 5   Surface Mount Module Plastic Special Shape 24.38 27.94 8.25 0 8.5 R-PDSS-B
EET 6   Surface Mount Module Plastic Special Shape 24.38 27.94 8.25 2.54 8.5 R-PDSS-B
EEW 5   Surface Mount Module Plastic Special Shape 24.38 27.94 8.25 0 8.5 R-PDSS-B
EGQ 12   Surface Mount Module Plastic Special Shape 18.92 25.27 0 0 9.65 R-PDSS-B
EGT 12   Surface Mount Module Plastic Special Shape 15.75 18.92 0 0 8 R-PDSS-B
ERJ 10   Surface Mount Module Plastic Special Shape 36.83 56.39 11.75 3.175 12 R-PDSS-T
ERL 7   Surface Mount Module Plastic Special Shape 36.83 56.39 12.45 8.89 12.7 R-PDSS-B
ERL 8   Surface Mount Module Plastic Special Shape 36.83 56.39 12.45 4.44 12.7 R-PDSS-T
ERN 7   Surface Mount Module Plastic Special Shape 36.83 56.39 12 6.35 11.75 R-PDSS-B
ERQ 10   Surface Mount Module Plastic Special Shape 36.83 56.39 12 3.81 11.75 R-PDSS-T
ERQ 12   Surface Mount Module Plastic Special Shape 36.83 56.39 12 3.81 11.75 R-PDSS-B
ERS 8   Surface Mount Module Plastic Special Shape 22.86 56.39 10.25 4.44 10.5 R-PDSS-T
ERU 12   Surface Mount Module Plastic Special Shape 48.01 56.39 10.3 4.44 10.5 R-PDSS-B
ERU 8   Surface Mount Module Plastic Special Shape 48.01 56.39 11.75 4.44 12 R-PDSS-T
ERY 11   Surface Mount Module Plastic Special Shape 26.54 51.94 9.73 3.17 9.98 R-PDSS-B
EUG 5   Surface Mount Module Plastic Special Shape 12.7 15.24 7.93 0 8.18 R-PDSS-B
EUJ 10   Surface Mount Module Plastic Special Shape 15.75 34.8 8.75 3.175 9 R-PDSS-B
EUJ 7   Surface Mount Module Plastic Special Shape 15.75 34.8 8.75 3.18 9 R-PDSS-B
EUL 10   Surface Mount Module Plastic Special Shape 22.1 37.97 8.75 3.175 9 R-PDSS-B
EUL 7   Surface Mount Module Plastic Special Shape 22.1 37.97 8.75 3.18 9 R-PDSS-B
EUN 13   Surface Mount Module Plastic Special Shape 28.45 34.8 8.75 3.175 9 R-PDSS-B
EUQ 13   Surface Mount Module Plastic Special Shape 37.97 41.15 8.75 3.18 9 R-PDSS-B
EUT 5   Surface Mount Module Plastic Special Shape 12.57 18.92 8.25 3.175 8.5 R-PDSS-B
EUT 6   Surface Mount Module Plastic Special Shape 12.57 18.92 8.25 3.175 8.5 R-PDSS-B
EUV 4   Surface Mount Module Plastic Special Shape 12.57 18.92 8.25 3.175 8.5 R-PDSS-B
EUV 5   Surface Mount Module Plastic Special Shape 12.57 18.92 8.25 2.54 8.5 R-PDSS-B
EUV 6   Surface Mount Module Plastic Special Shape 12.57 22.1 8.25 3.175 8.5 R-PDSS-B
EUY 10   Surface Mount Module Plastic Special Shape 15.75 25.27 8.75 3.175 9 R-PDSS-B
EUY 7   Surface Mount Module Plastic Special Shape 15.75 25.27 8.75 3.175 9 R-PDSS-B
EVE 5   Surface Mount Module Plastic Special Shape 10.16 12.57 7.56 3.56 7.81 R-PDSS-T
EVG 20   Surface Mount Module Plastic Special Shape 26.54 51.94 8.82 0 9.07 R-PDSS-T