USB Type-C PD DFP 5/12/20V3A Output with 2~3 Cell Battery Input Power Bank Reference Design PMP40001 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP40001 is a full featured USB type-C PD DFP reference design. The pure analog configuration for the USB type-C source controller--TPS25740 makes the PD negotiation easy. It supports 3 sets of output voltage options including 5V/12V/20V.  The max output current is 3A which provides a maximal 60W output power @20Vo. This design's total efficiency can achieve 96% at full load by adopting the high performance buck-boost controller--LM5175, which also means a good thermal performance. The valid input voltage range is from 6V to 13.5V which is compatible with the 2S and 3S lithium battery pack.

Features
  • High dscharging power up to 20V/3A
  • Fully support USB type-C PD profile 4
  • Compatibility with 2S,3S cell input
  • High efficiency up to 96%@ full load
  • Small size with low component count
  • Pure analog configuration for USB type-C PD negotiation

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP40001.1
(Output Voltage 1)
PMP40001.2
(Output Voltage 2)
PMP40001.3
(Output Voltage 3)
Vin (Min) (V)666
Vin (Max) (V)13.513.513.5
Vout (Nom) (V)51220
Iout (Max) (A)333
Output Power (W)153660
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDC
TopologyBuck Boost- 4 SwitchBuck Boost- 4 SwitchBuck Boost- 4 Switch

TI Devices (10)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16323Q3  25V, N ch NexFET MOSFET™, single SON3x3, 5.5mOhm  MOSFETs  Sample & Buy Not Available
CSD17309Q3  30V, N ch NexFET MOSFET™, single SON3x3, 6.3mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD17483F4  30V, N ch NexFET MOSFET™, single LGA 1.0 x 0.6mm, 260mOhm  MOSFETs  Sample & Buy Not Available
CSD17578Q3A  30V, N ch NexFET MOSFET™, single SON3x3, 9.4mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM5175  42V Wide Vin 4-Switch Synchronous Buck-Boost Controller  Buck-boost & inverting  Sample & Buy View Design Kits & Evaluation Modules
TL331  High Voltage Single Differential Comparator  Amplifiers  Sample & Buy Not Available
TLV704  24V Input Voltage, 150mA, Ultra-Low-Iq Low-Dropout (LDO) Regulators  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPD2E1B06  2-Channel System-Level ESD Protection Device for USB Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS2514A  USB Dedicated Charging Port Controller  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS25740  TPS25740 USB Type-C™ Rev 1.2 and USB PD 2.0 Source Controller (5V/12V/20V)  USB  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16323Q3 VSON-CLIP (DQG)| 8 Download Download
CSD17309Q3 VSON-CLIP (DQG)| 8 Download Download
CSD17578Q3A VSONP (DNH)| 8 Download Download
LM5175 Download Download
Download Download
TL331 Download Download
TLV704 Download Download
TPD2E1B06 Download
TPS2514A Download
TPS25740 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2226 10 Jun 2016
Design files (6)
Title Type Size (KB) Date
ZIP 449 10 Jun 2016
ZIP 3045 10 Jun 2016
PDF 2092 10 Jun 2016
PDF 237 10 Jun 2016
PDF 88 10 Jun 2016
PDF 533 10 Jun 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles