MSP430FR2311 LaunchPad Development Kit

(ACTIVE) MSP-EXP430FR2311

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The MSP-EXP430FR2311 LaunchPad™ development kit is an easy-to-use microcontroller development board for MSP430FR2000, MSP430FR21xx and MSP430FR23xx MCUs. It contains everything needed to start developing quickly including on-board emulation for programming, debugging and energy measurements. The board features on-board buttons and LEDs for integration of a simple user interface and an optical sensor interface to get started with your development. The kit comes with pre-programmed code for testing the light intensity and use of integrated op-amp on the MSP430FR2311 MCU.

 

The MSP430FR2311 MCU included on the LaunchPad kit is the world’s first MCU with a configurable low-leakage transimpedance amplifier (TIA), with 50 pA current leakage and 4KB of FRAM unified memory. The device also has integrated smart analog features (integrated op-amp, comparator and ADC) to help connect a variety of industrial sensors enabling a single-chip implementation for many sensing applications. Rapid prototyping is simplified by the 20-pin BoosterPack™ headers and a wide range of BoosterPack plug-in modules to add more features and functionality.

 

The MSP-EXP430FR2311 is based on experimental silicon. The MSP430FR2311IPW20 device used in this version of the MSP-EXP430FR2311 is a prototype device and has not met or completed Texas Instruments internal reliability qualification requirements. The device used in this development kit is for prototyping purposes only and not intended to be used in production systems. Therefore, device is used on an “as is” basis and Texas Instruments makes no warranty of fitness for a specific purpose.

Features
  • MSP430 ultra-low-power MSP430FR2311 16-bit MCU with 4KB FRAM
  • EnergyTrace™ technology available for ultra-low-power debugging
  • 20-pin LaunchPad standard to leverage the BoosterPack ecosystem
  • Onboard eZ-FET emulation
  • 1 button and 2 LEDs for user interaction
  • Back-channel UART via USB to PC
  • Optical light sensing circuit

What's Included

  • MSP-EXP430FR2311 LaunchPad Development Kit
  • Micro USB cable
  • Quick Start Guide


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

MSP-EXP430FR2311:
MSP430FR2311 LaunchPad Development Kit

$13.99(USD)




Pricing may vary.



ACTIVE

MSP-EXP430FR2311-DESIGN-FILES:
MSP430FR2311 LaunchPad Development Kit Design Files

Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1734 11 Sep 2017
Application notes (26)
Title Abstract Type Size (KB) Date Views
PDF 136 20 Apr 2018 241
PDF 278 26 Oct 2017 291
PDF 398 25 Oct 2017 264
PDF 495 20 Oct 2017 295
PDF 114 19 Oct 2017 205
PDF 70 19 Oct 2017 283
PDF 174 18 Oct 2017 293
PDF 252 18 Oct 2017 210
PDF 152 18 Oct 2017 124
PDF 92 18 Oct 2017 223
PDF 89 18 Oct 2017 122
PDF 88 17 Oct 2017 154
PDF 218 17 Oct 2017 218
PDF 66 17 Oct 2017 159
PDF 91 13 Oct 2017 245
PDF 65 13 Oct 2017 201
PDF 92 09 Oct 2017 223
PDF 62 28 Sep 2017 171
PDF 78 27 Sep 2017 157
PDF 87 27 Sep 2017 235
PDF 84 27 Sep 2017 190
PDF 132 26 Sep 2017 139
PDF 70 26 Sep 2017 227
PDF 134 15 Sep 2017 348
PDF 82 15 Sep 2017 201
PDF 164 15 Sep 2017 296
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 5511 30 Aug 2017 2,044
White papers (1)
Title Abstract Type Size (KB) Date Views
PDF 1400 22 Mar 2016 315
More literature (3)
Title Abstract Type Size (KB) Date Views
PDF 9196 07 Feb 2018 14,109
PDF 33 09 Oct 2017 51
PDF 769 16 Mar 2016 359

TI Devices (6)

Part Number Name Product Family
MSP430FR2000  16 MHz Ultra-Low-Power Microcontroller With 0.5 KB FRAM, 0.5 KB SRAM, 12 IO  MSP430 Ultra-Low-Power MCUs 
MSP430FR2100  16 MHz Ultra-Low-Power Microcontroller With 1 KB FRAM, 0.5 KB SRAM, 12 IO, 8 ch 10-bit ADC  MSP430 Ultra-Low-Power MCUs 
MSP430FR2110  16 MHz Ultra-Low-Power Microcontroller With 2 KB FRAM, 1 KB SRAM, 12 IO, 8 ch 10-bit ADC  MSP430 Ultra-Low-Power MCUs 
MSP430FR2111  16 MHz Ultra-Low-Power Microcontroller With 4 KB FRAM, 1 KB SRAM, 12 IO, 8 ch 10-bit ADC  MSP430 Ultra-Low-Power MCUs 
MSP430FR2310  16 MHz Ultra-Low-Power Microcontroller - 2 KB FRAM, 1 KB SRAM, 16 IO, 8ch 10-bit ADC, OpAmp, TIA  MSP430 Ultra-Low-Power MCUs 
MSP430FR2311  16 MHz Ultra-Low-Power Microcontroller - 4 KB FRAM, 1 KB SRAM, 16 IO, 8ch 10-bit ADC, OpAmp, TIA  MSP430 Ultra-Low-Power MCUs 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs