RS-485 Half-Duplex Evaluation Module

(ACTIVE) RS485-HF-DPLX-EVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The RS485 Half-Duplex EVM helps designers evaluate device performance, supporting fast development and analysis of data transmission systems using any of the SN65HVD1X, SN65HVD2X, SN65HVD7X, SN65HVD8X, and SN65HVD96 transceivers. The EVM board comes without the RS-485 device soldered to the board. The user can request samples or purchase any of the TI RS-485 half-duplex devices for evaluation. See the EVM User's Guide, TI literature number SLLU173 for a complete list of compatible devices.

Features

The EVM allows for the quick, easy, and accurate evaluation of TI's family of RS-485 products.

Hardware:
  • RS485 Half-Duplex EVM PWB
  • Screw-type SMA jacks and Bergstik headers serve as the I/O connections
  • Banana jacks serve as the DC power input terminals


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

RS485-HF-DPLX-EVM:
RS-485 Half-Duplex Evaluation Module

$49.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (2)
Title Abstract Type Size (KB) Date Views
PDF 1112 01 Nov 2017
PDF 1749 08 Dec 2016
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 958 12 Jun 2013 1,195
Selection guides (1)
Title Abstract Type Size (KB) Date Views
PDF 734 21 Aug 2014 2,505

TI Devices (40)

Part Number Name Product Family
SN65176B  Differential Bus Transceiver  Interface 
SN65HVD05  High-Output RS-485 Transceiver  Interface 
SN65HVD06  High-Output RS-485 Transceiver  Interface 
SN65HVD07  High-Output RS-485 Transceiver  Interface 
SN65HVD08  3.3/5-V RS-485 Transceiver  Interface 
SN65HVD10  3.3 V Half-duplex RS-485 Transceiver, 32Mbps  Interface 
SN65HVD11  3.3V Differential Transceiver  Interface 
SN65HVD1176  PROFIBUS RS-485 Transceiver  Interface 
SN65HVD12  3.3V Differential Transceiver  Interface 
SN65HVD1780  70-V Fault-Protected RS-485 Transceiver  Interface 
SN65HVD1780-Q1  Automotive Fault-Protected RS-485 Transceivers with 3.3-V to 5-V Operation  Interface 
SN65HVD1781  70-V Fault-Protected RS-485 Transceivers  Interface 
SN65HVD1782  30-V Fault-Protected RS-485 Transceiver  Interface 
SN65HVD1782-Q1  Automotive Fault-Protected RS-485 Transceivers with 3.3-V to 5-V Operation  Interface 
SN65HVD1785  70-V Fault-Protected RS-485 with -20 to +25 common mode  Interface 
SN65HVD1786  70-V Fault-Protected RS-485 with -20 to +25 common mode  Interface 
SN65HVD1787  30-V Fault-Protected RS-485 with -20 to +25 common mode  Interface 
SN65HVD1794  70-V Fault-Protected RS-485 Transceiver With Cable Invert  Interface 
SN65HVD20  Extended Common-mode RS-485 Transceiver  Interface 
SN65HVD21  Extended Common-mode RS-485 Transceiver  Interface 
SN65HVD22  Extended Common-mode RS-485 Transceiver  Interface 
SN65HVD23  Extended Common-mode RS-485 Transceiver  Interface 
SN65HVD24  Extended Common-mode RS-485 Transceiver  Interface 
SN65HVD3082E  Half-Duplex RS-485 Transceiver  Interface 
SN65HVD3085E  Low-power Half-duplex RS-485 Transceiver  Interface 
SN65HVD3088E  Low-power Half-duplex RS-485 Transceiver  Interface 
SN65HVD485E  Half-Duplex RS-485 Transceiver  Interface 
SN65HVD72  3.3 V Half-Duplex RS-485 with IEC ESD, 250 kbps   Interface 
SN65HVD75  3.3 V Half-Duplex RS-485, with IEC ESD, 20 Mbps  Interface 
SN65HVD78  3.3 V Half-Duplex RS-485, with IEC ESD, 50 Mbps  Interface 
SN65HVD82  5V-Supply RS-485 with IEC ESD Protection   Interface 
SN65HVD888  Bus-Polarity Correcting RS-485 Transceiver with IEC-ESD Protection  Interface 
SN65LBC176  Differential Bus Transceiver  Interface 
SN65LBC176A  Differential Bus Transceivers  Interface 
SN65LBC182  Half-duplex,15-kV ESD, 1/4 UL Transceiver  Interface 
SN888C  Bus-Polarity Correcting RS-485 Transceiver with IEC-ESD Protection  Interface 
THVD1410  3.3-V to 5-V RS-485 Transceivers With ±16-kV IEC ESD Protection  Interface 
THVD1450  3.3-V to 5-V RS-485 Transceivers With ±16-kV IEC ESD Protection  Interface 
THVD1451  3.3-V to 5-V RS-485 Transceivers With ±16-kV IEC ESD Protection  Interface 
THVD1452  3.3-V to 5-V RS-485 Transceivers With ±16-kV IEC ESD Protection  Interface 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs