Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 900 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2300 Architecture Current FB, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 1.2 Iq per channel (typ) (mA) 29 Rail-to-rail No Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 120 2nd harmonic (dBc) 79 3rd harmonic (dBc) 90 Frequency of harmonic distortion measurement (MHz) 20 GBW (typ) (MHz) 900 Input bias current (max) (pA) 2000000 Features Integrated Clamps CMRR (typ) (dB) 82 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 900 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2300 Architecture Current FB, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 1.2 Iq per channel (typ) (mA) 29 Rail-to-rail No Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 120 2nd harmonic (dBc) 79 3rd harmonic (dBc) 90 Frequency of harmonic distortion measurement (MHz) 20 GBW (typ) (MHz) 900 Input bias current (max) (pA) 2000000 Features Integrated Clamps CMRR (typ) (dB) 82 Rating Catalog
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 WSON (NGS) 8 7.5 mm² 3 x 2.5
  • 900 MHz −3 dB Small Signal
    Bandwidth @ AV = 1
  • 670 MHz −3 dB Large Signal
    Bandwidth @ AV = 1
  • −79 dB THD @ 20 MHz
  • −92 dB IMD3 @ fc = 20 MHz
  • 10 ns Settling Time to 0.1%
  • 600 ps Clamp Overdrive Recovery Time
  • 40 mV Clamp Accuracy with 100% Overdrive
  • −0.1 mV/°C Clamp Temperature Drift
  • 4.5 to 12 Supply Voltage Operation

All trademarks are the property of their respective owners.

  • 900 MHz −3 dB Small Signal
    Bandwidth @ AV = 1
  • 670 MHz −3 dB Large Signal
    Bandwidth @ AV = 1
  • −79 dB THD @ 20 MHz
  • −92 dB IMD3 @ fc = 20 MHz
  • 10 ns Settling Time to 0.1%
  • 600 ps Clamp Overdrive Recovery Time
  • 40 mV Clamp Accuracy with 100% Overdrive
  • −0.1 mV/°C Clamp Temperature Drift
  • 4.5 to 12 Supply Voltage Operation

All trademarks are the property of their respective owners.

The LMH6553 is a 900 MHz differential amplifier with an integrated adjustable output limiting clamp. The clamp increases system performance and provides transient over-voltage protection to following stages. The internal clamp feature of the LMH6553 reduces or eliminates the need for external discrete overload protection networks. When used to drive ADCs, the amplifier's output clamp allows low voltage ADC inputs to be protected from being overdriven and damaged by large input signals appearing at the system input. Fast overdrive recovery of 600 ps ensures the amplifier output rapidly recovers from a clamping event and quickly resumes to follow the input signal. The LMH6553 delivers exceptional bandwidth, distortion, and noise performance ideal for driving ADCs up to 14-bits. The LMH6553 could also be used for automotive, communication, medical, test and measurement, video, and LIDAR applications.

With external gain set resistors and integrated common mode feedback, the LMH6553 can be configured as either a differential input to differential output or single ended input to differential output gain block. The LMH6553 can be AC or DC coupled at the input which makes it suitable for a wide range of applications including communication systems and high speed oscilloscope front ends. The LMH6553 is available in 8-pin SO PowerPAD and 8-pin WSON packages, and is part of our LMH high speed amplifier family.

The LMH6553 is a 900 MHz differential amplifier with an integrated adjustable output limiting clamp. The clamp increases system performance and provides transient over-voltage protection to following stages. The internal clamp feature of the LMH6553 reduces or eliminates the need for external discrete overload protection networks. When used to drive ADCs, the amplifier's output clamp allows low voltage ADC inputs to be protected from being overdriven and damaged by large input signals appearing at the system input. Fast overdrive recovery of 600 ps ensures the amplifier output rapidly recovers from a clamping event and quickly resumes to follow the input signal. The LMH6553 delivers exceptional bandwidth, distortion, and noise performance ideal for driving ADCs up to 14-bits. The LMH6553 could also be used for automotive, communication, medical, test and measurement, video, and LIDAR applications.

With external gain set resistors and integrated common mode feedback, the LMH6553 can be configured as either a differential input to differential output or single ended input to differential output gain block. The LMH6553 can be AC or DC coupled at the input which makes it suitable for a wide range of applications including communication systems and high speed oscilloscope front ends. The LMH6553 is available in 8-pin SO PowerPAD and 8-pin WSON packages, and is part of our LMH high speed amplifier family.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet LMH6553 900 MHz Fully Differential Amplifier With Output Limiting Clamp datasheet (Rev. H) 18 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-1719 Noise Figure Analysis Fully Differential Amplifier (Rev. A) 01 May 2013
User guide LMH6553SDEVAL High Speed Differential Amplifier Evaluation Board (Rev. A) 01 May 2013
Application note Using High Speed Diff Amp to Drive ADCs (Rev. A) 26 Apr 2013
Analog Design Journal Converting single-ended video to differential video in single-supply systems 16 Sep 2011
Application note Adaptive Speed Control for Automotive Systems 20 Nov 2007
Application note Selecting Amplifiers, ADCs, and Clocks for High-Performance Signal Paths 13 Sep 2007
Application note A Walk Along the Signal Path (High-Speed Signal Path) 30 Mar 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH6553SDEVAL — LMH6553SDEVAL High Speed Differential Amplifier Evaluation Board

The LMH6553SDEVAL evaluation board is designed to aid in the characterization of TI`s LMH6553 fully differential amplifier with output limiting clamp in an 8-pin LLP package. The LMH6553 is part of the LMH® high speed amplifier family. Use the evaluation board as a guide for high frequency (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH6553 PSPICE Model

SNOM156.ZIP (2 KB) - PSpice Model
Calculation tool

SBOR022 TI FDA Calculator

Supported products & hardware

Supported products & hardware

Products
Fully differential amplifiers
LMH6550 400MHz, Differential, High Speed Op Amps LMH6551 370MHz, Differential, High Speed Op Amp LMH6552 1.5 GHz Fully Differential Amplifier LMH6553 900 MHz Fully Differential Amplifier with Output Limiting Clamp LMH6554 2.8 GHz Ultra Linear Fully Differential Amplifier LMP8350 Ultra Low Distortion Fully Differential Precision ADC Driver with Selectable Power Modes OPA862 12.6V, Low-noise, single-ended-to-differential, high input impedance amplifier THS4120 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier w/Shutdown THS4121 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier THS4130 150MHz, Fully Differential Input/Output Low Noise Amplifier With Shutdown THS4131 Fully Differential Input/Output Low Noise Amplifier THS4140 160MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4141 160MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4150 150MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4151 150MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4500 15V, High-Speed Fully Differential Amplifier with power-down THS4501 High-Speed Fully Differential Amplifier, +/-5 V THS4503 High-Speed Fully-Differential Amplifiers THS4504 Wideband, Low Distortion Fully Differential Amplifier with Shutdown THS4505 Wideband, Low-Distortion Fully Differential Amplifier THS4508 Wideband Fully Differential Amplifier THS4509 1.9-GHz, Wideband, Low-Noise, Low-Distortion, Fully-Differential Amplifier THS4511 1.6-GHz, unity-gain stable, wideband, low-noise, low distortion fully differential amplifier THS4513 1.6-GHz, min gain 1-V/V, low-noise, low distortion fully differential amplifier THS4520 Rail-to-Rail Output Wideband Fully Differential Amplifier THS4521 Very low power rail-to-rail output fully differential amplifier THS4522 Very low power dual channel rail-to-rail output fully differential amplifier THS4524 Very low power quad channel rail-to-rail output fully differential amplifier THS4531 Ultra low power 0.25mA, RRO, fully differential amplifier THS4531A Ultra Low Power, RRO, Fully-Differential Amplifier THS4532 Dual, Ultra low power 0.25mA, RRO, fully differential amplifier THS4541 High-Speed Differential I/O Amplifier THS4551 Low Noise, Precision, 150MHz, Fully Differential Amplifier THS4552 Dual Channel, Low-Noise, Precision, 150-MHz, Fully Differential Amplifier THS4561 Low-power, 60-MHz, wide-supply-range fully differential amplifier THS4567 220-MHz CMOS input fully differential amplifier with VICM and VOCM control THS770006 High-Speed Fully Differential ADC Driver Amplifier with +6dB Fixed Gain
Audio op amps
OPA1637 High-fidelity, high-voltage (36-V), low-noise (3.7-nV/rtHz) Burr-Brown™ audio fully-differential amp
Precision op amps (Vos<1mV)
THP210 High precision (40-μV, 0.1μV/C), high-voltage (36-V), low-noise (3.7-nV/√Hz), fully-differential amp
RF FDAs
LMH3401 7-GHz, Ultra-Wideband, Fully Differential Amplifier LMH5401 8-GHz Ultra wideband fully differential amplifier
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
WSON (NGS) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos