THS4524
Very low power quad channel rail-to-rail output fully differential amplifier
THS4524
- Fully Differential Architecture
- Bandwidth: 145 MHz (AV = 1 V/V)
- Slew Rate: 490 V/µs
- HD2: –133 dBc at 10 kHz (1 VRMS,
RL = 1 kΩ) - HD3: –141 dBc at 10 kHz (1 VRMS,
RL = 1 kΩ) - Input Voltage Noise: 4.6 nV/√Hz
(f = 100 kHz) - THD+N: –112dBc (0.00025%) at
1 kHz (22-kHz BW, G = 1, 5 VPP) - Open-Loop Gain: 119 dB (DC)
- NRI–Negative Rail Input
- RRO–Rail-to-Rail Output
- Output Common-Mode Control
(with Low Offset) - Power Supply:
- Voltage: +2.5 V (±1.25 V) to
+5.5 V (±2.75 V) - Current: 1.14 mA/ch
- Voltage: +2.5 V (±1.25 V) to
- Power-Down Capability: 20 µA (typical)
The THS4521, THS4522, and THS4524 family of devices are very low-power, fully differential amplifiers with rail-to-rail output and an input common-mode range that includes the negative rail. These amplifiers are designed for low-power data acquisition systems and high-density applications where power dissipation is a critical parameter, and provide exceptional performance in audio applications.
The family includes single FDA (THS4521), dual FDA (THS4522), and quad FDA (THS4524) versions.
These fully differential amplifiers feature accurate output common-mode control that allows for dc-coupling when driving analog-to-digital converters (ADCs). This control, coupled with an input common-mode range below the negative rail as well as rail-to-rail output, allows for easy interfacing between single-ended, ground-referenced signal sources. Additionally, these devices are ideally suited for driving both successive-approximation register (SAR) and delta-sigma (ΔΣ) ADCs using only a single +2.5V to +5V and ground power supply.
The THS4521, THS4522, and THS4524 family of fully differential amplifiers is characterized for operation over the full industrial temperature range from 40°C to +85°C.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
THS4524EVM — THS4524 evaluation module
The THS4524EVM is an evaluation module for the quad, THS4524 in the DBT (38-lead TSSOP) package.
The THS4524EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use (...)
THS4524 TINA-TI Reference Design (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| TSSOP (DBT) | 38 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.