Visit TI at RADECS
September 28 - October 2 | Booth 28
Prague Congress Centre (PCC)
Innovating what's next in space technology
With over 60 years of experience in the space market supporting customers and space programs worldwide, TI is committed to developing leading-edge, radiation-tolerant and radiation-hardened space products in plastic and ceramic packaging, following industry standards to meet mission-critical requirements of LEO, MEO, and GEO. Learn more about our latest innovations and meet our team of space experts at RADECS.
Hear from our experts
| Time | Location | Session title and abstract | Authors and presenter | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| View conference program | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Our featured demos
| Demo title | Demo description | Key products featured |
|---|---|---|
| Radiation-tolerant C2000 motor control reference design | Single platform investment supporting most of the motor control functions of satellites and scalable to any mission profile. | TIDA-01084, TPS7H6101-SEP, F28377D-SEP |
| 300W 3U VPX power supply module reference design | This power supply module is compliant with the VITA-62 standard for space-rated 3U VPX architectures.The Space VPX standard enables standardization and interoperability by defining a framework for modular and scalable systems. | TIDA-011004, MSP430FR5969-SP |
| 100V input current-doubler full-bridge converter reference design | Isolated 500W converter reference design that shows options for implementing the primary half-bridges using external FETs or the integrated power stage solution. | PMP23661, TPS7H5006-SEP, TPS7H6101-SEP |
| Radiation-tolerant power supply for the Versal™ AI Edge reference design | Robust power delivery for each power rail on Versal Edge with a design guide that provides details on meeting rail accuracy and power supply sequencing requirements. | TIDA-050088 |
| Alpha Data VersalTM XQRVC1902 development board | 6U VPX form factor development kit with AMD Versal FPGA, DDR4 memory and power supply. | ALPHA-3P-ADM-VA601-SPACE-AMD |
| Radiation-tolerant 4-transmit 6-receive RF-sampling transceiver | RF-sampling transceiver designed to serve software-defined radios in space applications up to 12GHz. | AFE7950-SEP |
| Radiation-hardened, fully integrated 5MHz to 30GHz synthesizer | The LMX2624-SP is a high performance, wideband synthesizer with complete frequency coverage from 5MHzto 30GHz. It is used to generate Local Oscillator (LO) and high speed data converter clocks for space based radar, communication payloads and software-defined radios. | LMX2624-SP |
| Radiation-tolerant, 16-bit, 8-channel, dual simultaneous-sampling ADC evaluation kit | Performance demonstration platform for the ADC168M102R-SEP, featuring 93dB SNR and dual simultaneous sampling across eight pseudo- or four fully differential inputs, supporting laser positioning, motor control, and payload monitoring applications. | ADC168M102REVM-PDK |
| Radiation-hardened and radiation-tolerant, near DC to X band RF FDA amplifiers | Space rated radio-frequency (RF) amplifiers designed provide a wide range of frequency options, from near-DC to >14 GHz. RF FDA’s deliver flat gain bandwidth combined with excellent second and third-order intercept performance, all while simplifying the RF line up, optimizing both system cost and space. | TRF0208-SP, TRF0108-SP, TRF0213-SEP |