Visible products (420 to 700 nm)

Optimized for 3D printing and digital exposure using visible wavelengths to get reliable, high accuracy, high optical power and high speed performance

parametric-filterView all products
With specially designed visible devices, DLP 3D printing & direct imaging products have precise pixel control, flexible data loading and fast speeds, making them ideal for high speed, highly accurate digital exposure applications. These products support a wide range of resin 3D printing applications between 420 - 700nm. Third-party support is also available to jumpstart your design.

Design & development resources

Optical module
DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Evaluation board

DLP® LightCrafter™ single DLPC900 evaluation module

This DLP evaluation module (EVM) houses a single DLPC900 digital micromirror device (DMD) controller, allowing for configurable control of the DLPLCR65EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or other peripheral (...)

Evaluation board

DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module

This DLP evaluation module (EVM) houses the DLP6500FYE, a 0.65-inch 2xLVDS digital micromirror device (DMD) containing 1920 x 1080 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900EVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.

The DLPLCR65EVM is the (...)