SBASAU7C December 2024 – July 2025 ADC3548 , ADC3549
PRODUCTION DATA
The ADC354x includes a time-stamp feature which enables tagging a specific sample on the analog input in DDC bypass mode. When enabling the feature (via SPI write), a logic low-to-high transition on the GPIO/SYSREF pin is registered on the rising edge of the sampling clock. The time stamp signal is output on the lane DOUT2 (LSB) however it is not latency matched with the output data. The time-stamp feature is available with SDR and DDR LVDS.
As shown in Figure 8-19the time stamp signal is indicated 35 clock cycles ahead of the output data:
| ADDR | DATA | DESCRIPTION |
|---|---|---|
| 0x146 | 0x00 | Enable SYSREF on pin GPIO0. |
| 0x162 | 0xC0 | Enable time stamp function replacing the LSB. |