SBASAU7C December 2024 – July 2025 ADC3548 , ADC3549
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ADC TIMING SPECIFICATIONS | ||||||
| TAD | Aperture Delay | 200 | ps | |||
| TA | Aperture Jitter | 75 | fs | |||
| CER | Code error rate | FS = 500 MSPS, Error > 256 codes | 1E-10 | errors/sample | ||
| FS = 500 MSPS, Error > 512 codes | 3E-13 | |||||
| FS = 250 MSPS, Error > 256 codes | 1E-11 | |||||
| Wake up time | time to valid data after coming out of global power down mode (internal voltage reference OFF) | 3 | ms | |||
| LATENCY: tPD + tADC + tDIG | ||||||
| tPD | Propagation delay: sampling clock falling edge to DCLK rising edge | Propagation delay: sampling clock falling edge to DCLK rising edge | 1.4 + TS/4 | 1.7 + TS/4 | 2 + TS/4 | ns |
| tADC | ADC latency | SDR/DDR LVDS, normal mode | 38 | ADC clock cycles | ||
| DDR LVDS, low latency mode | 4 | |||||
| Time stamp: input to LVDS output | SDR/DDR LVDS | 8 | ||||
| tDIG | Digital latency: interface and decimation | DDC bypass | 5 | Output clock cycles | ||
| Decimation by 2 (real or complex) | 24 | |||||
| Decimation by 4,8 (real or complex) | 49 | |||||
| Decimation by 16...32768 (real or complex) | 50 | |||||
| SERIAL PROGRAMMING INTERFACE (SCLK, SEN, SDIO) - Input | ||||||
| fCLK(SCLK) | Serial clock frequency | 1 | 20 | MHz | ||
| tSLOADS | Setup time from SEN falling edge to SCLK rising edge | 10 | ns | |||
| tSLOADH | Hold time from SCLK rising edge to SEN rising edge | 10 | ns | |||
| tDSU | Setup time from SDIO to rising edge of SCLK | 10 | ns | |||
| tDH | Hold time from rising edge of SCLK to SDIO | 10 | ns | |||
| SERIAL PROGRAMMING INTERFACE (SDIO) - Output | ||||||
| t(OZD) | SDIO tri-state to driven | 10 | ns | |||
| t(ODZ) | SDIO data to tri-state | 14 | ns | |||
| t(OD) | SDIO valid from falling edge of SCLK | 10 | ns | |||
| TIMING: SYSREF | ||||||
| ts(SYSREF) | Setup time: SYSREF valid to rising edge of CLKP/M | 100 | ps | |||
| th(SYSREF) | Hold time: Rising edge of CLKP/M to SYSREF invalid | 100 | ps | |||
| INTERFACE TIMING: SDR LVDS | ||||||
| tDV | Time Data Valid: data transition to DCLK rising edge | FS = 500 MSPS | 0.465 | 0.68 | 0.905 | ns |
| FS = 250 MSPS | 0.905 | 1.16 | 1.415 | ns | ||
| tDI | Time Data Invalid : DCLK rising edge to data transition | FS = 500 MSPS | 1.095 | 1.32 | 1.495 | ns |
| FS = 250 MSPS | 2.615 | 2.84 | 3.015 | ns | ||
| INTERFACE TIMING: DDR AND SLVDS | ||||||
| tDV | Time Data Valid: data transition to DCLK transition | FS = 500 MSPS | 0.465 | 0.68 | 0.905 | ns |
| FS = 250 MSPS | 0.905 | 1.16 | 1.415 | ns | ||
| tDI | Time Data Invalid : DCLK transition to data transition | FS = 500 MSPS | 0.095 | 0.32 | 0.535 | ns |
| FS = 250 MSPS | 0.615 | 0.84 | 1.065 | ns | ||