SBASAU7C December 2024 – July 2025 ADC3548 , ADC3549
PRODUCTION DATA
The device includes a programmable digital gain. The gain is programmed in registers 0x15B. The 8-bit register field is 7 bit with a sign bit (2s complement).
The actual gain in dB is: 20 x log (1+ (7 bit gain / 128))
For example a register value of 0x7F corresponds to a digital gain of 6dB, a value of 0xC0 corresponds to a digital gain of -6dB.