SBASAU7C December 2024 – July 2025 ADC3548 , ADC3549
PRODUCTION DATA
The ADC354x provides up to four digital down converters per ADC channel as shown in Block Diagram. In single band mode, decimation from /2 to /32768 are supported while in dual band mode the lowest decimation possible is /4 as shown in Table 8-5. Real (single band only) and complex decimation are supported. In real decimation, the passband is approximately 40%, and in complex decimation the passband is approximately 80% as illustrated in Table 8-6.
| # of DDCs | Min Decimation | Max Decimation |
|---|---|---|
| Single Band DDC | /2 | /4096 |
| Dual Band DDC | /4 | /32768 |
| Quad Band DDC | /8 | /4096 |
| Decimation Factor (complex) | Complex Output Bandwidth per DDC | Real Output Bandwidth per DDC |
|---|---|---|
| N | 0.8 x FS / N | 0.4 x FS / N |
Decimation is enabled by setting the <COMMON DECIMATION> SPI register (0x169, D3-D0). By default, the register is set to 'real' decimation. 'Complex' decimation is enabled with register <COMPLEX EN> (0x162, D2).