SBASAU7C December 2024 – July 2025 ADC3548 , ADC3549
PRODUCTION DATA
Appropriate band limiting filters must be used to reject unwanted frequencies in the receive signal path.
A 1:2 (for 100Ω effective termination impedance) or a 1:1 (for 50Ω effective termination impedance) balun transformer is needed to convert the single ended RF input to differential for input to the ADC. The balun outputs must be AC coupled with 100pF capacitors. A back-to-back balun configuration often times gives better SFDR performance. Table 9-1 lists a number of recommended baluns for different impedance ratios and frequency ranges.
The S-parameters of the ADC input can be used to design the front end matching network.
| PART NUMBER | MANURACTURER(1) | IMPEDANCE RATIO | AMPLITUDE BALANCE (dB) | PHASE BALANCE (°) | FREQUENCY RANGE |
|---|---|---|---|---|---|
| BAL-0009SMG | Marki Microwave | 1:2 | 0.6 | 5 | 0.5MHz to 9GHz |
| TCM2-43X+ | Minicircuits | 1:2 | 0.5 | 7 | 10MHz to 4GHz |
| TCM2-33WX+ | Minicircuits | 1:2 | 0.7 | 4 | 10MHz to 3GHz |
| TC1-1-13M+ | Minicircuits | 1:1 | 0.5 | 2-3 | 10MHz to 3GHz |