SBASAU7C December 2024 – July 2025 ADC3548 , ADC3549
PRODUCTION DATA
When using real or complex decimation, the output data is serialized and transmitted using fewer LVDS transmitters. A frame clock (FCLK) marks the start and stop of the sample while the data bits are clocked out on the rising and falling edge of the data clock (DCLK). The frame clock is output on DOUT0 and there are a maximum number of 15 LVDS lanes available for data output. The output interface mapping always starts on lane DOUT15.
In real decimation only single band is supported.
The # of lanes and output data rates can be calculated with the following parameters:
For L < 1, the DCLK output divider needs to be enabled (0x590, D1)
| Parameter | L ≥1 | L ˂ 1 |
|---|---|---|
| Frame Clock (FCLK) Frequency | FS / D | |
| Data Bit Clock (DCLK) Frequency | FS | DOUT / 2 |
| Data output rate DOUT per Lane (DOUT/L) | FS x 2 | FS / D x 16 x K |
The SLVDS frame assembly is automatically performed by the ADC and follows this scheme, starting on lane DOUT0 and with the MSB of each channel:
| Decimation | Output Resolution | Band order |
|---|---|---|
| Real | 16-bit | B |
| 32-bit | ||
| Complex | 16-bit | B0I, B0Q,B1I, B1Q, B2I, B2Q,B2I, B2Q |
| 32-bit |
Following details the frame assembly and calculations for four different examples.
Example 1: Single band, real decimation by 8, 16-bit output resolution, FS = 500MSPS
The SLVDS frame assembly for example 1 is shown in Figure 8-57. A single lane is used to output the data.
Example 2: Single band, real decimation by 128, 32-bit output resolution, FS = 500MSPS
The SLVDS frame assembly for example 2 is shown in Figure 8-58. A single lane is used to transmit the 32 bit.
Example 3: Dual band, complex decimation by 8, 16-bit output resolution, FS = 500MSPS
The SLVDS frame assembly for example 3 is shown in Figure 8-59. The frame assembly starts on DOUT15 with the 4 MSB of the 'I'-sample of band 0. Each sample is spread across 4 lanes.
Example 4: Dual band, complex decimation by 256, 32-bit output resolution, FS = 500MSPS
The SLVDS frame assembly for example 4 is shown in Figure 8-60. The frame assembly uses only DOUT15 starting with the 32-bit 'I'-sample of band 0 and ending with the 32-bit 'Q'-sample of band 1.