SBAS999A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
Table 9-22 shows the device register map consisting of a series of byte-wide registers. Collectively, the registers are used to configure the device. Access the registers by using the RREG and WREG commands (register-read and register-write, respectively). Data are accessed one register byte at a time for each command operation. The address of the register corresponds to using either CS1 or CS2 for the register command operation. The CSx column shows the correlation of CS1 or CS2 to the register address. Changing the data of certain registers will result in restart of conversions. The Restart column lists these registers.
ADDRESS | REGISTER | DEFAULT | RESTART | CSx | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
00h | ID | 4xh | CS1 | DEV_ID[3:0] | REV_ID1[3:0] | |||||||
01h | STATUS0 | 01h | CS1 | 0 | CRC1 | 0 | STAT12 | REFALM | DRDY | CLOCK | RESET | |
02h | MODE0 | 24h | Yes | CS1 | DR[4:0] | FILTER[2:0] | ||||||
03h | MODE1 | 01h | Yes | CS1 | 0 | 0 | 0 | CONVRT | DELAY[3:0] | |||
04h | RESERVED | 00h | CS1 | 00h | ||||||||
05h | MODE3 | 00h | CS1 | 0 | STATENB | 0 | 0 | 0 | 0 | 0 | 0 | |
06h | REF | 05h | Yes | CS1 | 0 | 0 | 0 | 0 | RMUX[3:0] | |||
07h | OFCAL0 | 00h | CS1 | OFC[7:0] | ||||||||
08h | OFCAL1 | 00h | CS1 | OFC[15:8] | ||||||||
09h | OFCAL2 | 00h | CS1 | OFC[23:16] | ||||||||
0Ah | FSCAL0 | 00h | CS1 | FSC[7:0] | ||||||||
0Bh | FSCAL1 | 00h | CS1 | FSC[15:8] | ||||||||
0Ch | FSCAL2 | 40h | CS1 | FSC[23:16] | ||||||||
0Dh | RESERVED | FFh | CS1 | FFh | ||||||||
0Eh | RESERVED | 00h | CS1 | 00h | ||||||||
0Fh | RESERVED | 00h | CS1 | 00h | ||||||||
10h | MODE4 | 50h | CS2 | 0 | MUX[2:0] | GAIN[3:0] | ||||||
11h | STATUS1 | xxh | CS2 | PGA_ONL | PGA_ONH | PGA_OPL | PGA_OPH | PGA_INL | PGA_INH | PGA_IPL | PGA_IPH | |
12h | STATUS2 | 0xh | CS2 | 0 | 0 | 0 | CRC2 | REV_ID2[3:0] |
Table 9-23 lists the access codes for the ADS125H01 registers.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
R/W | R-W | Read or write |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |