SBAS502C December 2011 – April 2020 ADS1291 , ADS1292 , ADS1292R
PRODUCTION DATA.
The ADS1291, ADS1292, and ADS1292R outputs 24 bits of data per channel in binary twos complement format, MSB first. The LSB has a weight of VREF / (223 – 1). A positive full-scale input produces an output code of 7FFFFFh and the negative full-scale input produces an output code of 800000h. The output clips at these codes for signals exceeding full-scale. Table 10 summarizes ideal output codes for different input signals. All 24 bits toggle when the analog input is at positive or negative full-scale.
| INPUT SIGNAL, VIN
(AINP – AINN) |
IDEAL OUTPUT CODE(1) |
|---|---|
| ≥ VREF | 7FFFFFh |
| +VREF / (223 – 1) | 000001h |
| 0 | 000000h |
| –VREF / (223 – 1) | FFFFFFh |
| ≤ –VREF (223 / 223 – 1) | 800000h |