SLVSIN3 May 2025 ADS9117 , ADS9118 , ADS9119
PRODUCTION DATA
The ADS911x register map is initialized with default values on power-up. Table 7-11 lists the steps to enable gain error calibration (recommended) and change the output data interface. For the ADS9119 only, follow the initialization steps in Table 7-12.
| STEP NUMBER | REGISTER | COMMENT | ||
|---|---|---|---|---|
| BANK | ADDRESS | VALUE[15:0] | ||
| 1 | 1 | 0x0D | User defined | Enable gain error calibration and select ADC output data format |
| 2 | 1 | 0x33 | 0x2040 | Enable gain error calibration |
| 3 | 0 | 0x04 | 0x0000 for data frame width = 24 bits 0x000B for data frame width = 20 |
|
| STEP NUMBER | REGISTER | ||
|---|---|---|---|
| BANK | ADDRESS | VALUE[15:0] | |
| 1 | 1 | 0x0D [9:8] | 0x3 |
| 2 | 1 | 0x34 [1] | 0x1 |