SLVSIN3 May 2025 ADS9117 , ADS9118 , ADS9119
PRODUCTION DATA
The ADS911x features an integrated ADC driver, low latency, high speed, low AC and DC errors, and low temperature drift. These features make the ADS911x a high-performance signal-chain for applications requiring precision measurements with low latency. The following section provides example circuits and recommendations for using the ADS911x device family in a data acquisition (DAQ) system.