SLVSIN3 May 2025 ADS9117 , ADS9118 , ADS9119
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| RESET | |||||
| tPU | Power-up time for device | 25 | ms | ||
| LVDS DATA INTERFACE | |||||
| tRT | Rise time | With 50Ω transmission line of length = 20mm, differential RL = 100Ω, and CL = 1pF | 600 | ps | |
| tFT | Fall time | 600 | ps | ||
| tCYCLE | Sampling clock period | ADS9119 | 50 | ns | |
| ADS9118 | 100 | ||||
| ADS9117 | 200 | ||||
| tDCLK | Clock output | 4.167 | ns | ||
| Clock duty cycle | 45 | 55 | % | ||
| td_DCLKDO | Time delay: DCLKP rising to corresponding data valid | SDR mode | –0.35 | 0.35 | ns |
| toff_DCLKDO_r | Time offset: DCLKP rising to corresponding data valid | DDR mode | tDCLK / 4 – 0.35 | tDCLK / 4 + 0.35 | ns |
| toff_DCLKDO_f | Time offset: DCLKP falling to corresponding data valid | DDR mode | tDCLK / 4 – 0.35 | tDCLK / 4 + 0.35 | ns |
| tPD | Time delay: SMPL_CLK falling to DCLKP rising | tDCLK | ns | ||
| tPU_SMPL_CLK | Time delay: Free-running clock connected to SMPL_CLK to ADC data valid | 100 | µs | ||
| tLAT(1) | Time delay: Internal digital delay to MSB of data output | 3 | 12 | ns | |
| SPI TIMINGS | |||||
| tden_CKDO | Time delay: 8th SCLK rising edge to SDO enable | 30 | ns | ||
| tdz_CKDO | Time delay: 24th SCLK rising edge to SDO going Hi-Z | 30 | ns | ||
| td_CKDO | Time delay: SCLK launch edge to corresponding data valid on SDO | 30 | ns | ||
| tht_CKDO | Hold time: SCLK launch edge to previous data valid on SDO | 2 | ns | ||