SLUSFQ0C November 2024 – September 2025 BQ27Z758
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Optionally, to potentially improve ESD performance when the BQ27Z758 device is used in high side current sensing configuration, one recommendation is to use 500Ω resistors instead of 100Ω for the coulomb counter filter resistors (R4 and R5).