SLUSFQ0C November 2024 – September 2025 BQ27Z758
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG DIGITAL CONVERTER (ADC) | ||||||
| VBAT_RES | Battery Voltage ADC Resolution (bits) | Signed data format, ±15 bits | 16 | bits | ||
| VBAT_FS | Battery Measurement Full Scale Range | –0.2 | 5.5 | V | ||
| VBAT_ERR | Battery Voltage ADC Error | TA = +25℃, VBAT = 4.0VDC | ±1 | mV | ||
| VBAT = 2.5 to 5.0VDC | ±2 | |||||
| RBAT | Effective input resistance | 8 | MΩ | |||
| tBAT | Battery Voltage Conversion Time | 11.7 | ms | |||
| VADC_RES | Effective Resolution | VBAT | 14 | 15 | bits | |
| Coulomb Counter (CC) | ||||||
| VCC_CM | Common mode voltage range | VSS = 0V, 2V ≤ VBAT ≤ 5V | VSS | VBAT | V | |
| VCC_IN | Input voltage range | VCC_CM–0.1 | VCC_CM+0.1 | V | ||
| ICC_IN | Effective input current sense range (1)(2) | Ideal RSNS = 1mΩ (16-bit data limited) | ±32,768 | mA | ||
| Ideal RSNS = 2mΩ (16-bit data limited) | ||||||
| Ideal RSNS = 5mΩ | ±20,000 | |||||
| tCC_CONV | Conversion time | Single conversion | 1000 | ms | ||
| CCADC_RES | Effective Resolution | 16 | bits | |||
| 1LSB = VREF1/10/(±215) | ±3.7 | µV | ||||
| ICC_ERR | Effective current measurement error | Ideal RSNS = 1.0mΩ, 10.0A, TA = 25 ℃ | 26 | mA | ||
| Ideal RSNS = 1.0mΩ, –10.0A, TA = 25 ℃ | 29 | |||||
| CCOSE | Offset error | 16- bit Post-Calibration | -2.6 | 1.3 | +2.6 | LSB |
| CCOSE_DRIFT | Offset error drift | 15-bit + sign, Post Calibration | 0.04 | 0.07 | LSB/°C | |
| CCGE | Gain Error | 15-bit + sign, Over input voltage range | -492 | 131 | +492 | LSB |
| RCC_IN | Effective input resistance | 7 | MΩ | |||
| NTC THERMISTOR MEASUREMENT | ||||||
| RNTC(PU) | Internal Pullup Resistance | Factory Trimmed, firmware compensated | 14.4 | 18 | 21.6 | kΩ |
| RNTC(DRIFT) | Resistance drift over temperature | Firmware compensated | –250 | –120 | 0 | PPM/°C |
| RNTC_ERR | External NTC Thermistor Temperature Measurement Error with Linearization |
Ideal 10KΩ 103AT NTC, TA = –10 to 70℃ | –2 | ±1 | +2 | ℃ |
| Ideal 10KΩ 103AT NTC, TA = –40 to 85℃ | –3 | ±2 | +3 | |||
| INTERNAL TEMPERATURE SENSOR | ||||||
| V(TEMP) | Internal Temperature sensor voltage drift | VTEMPP | 1.65 | 1.73 | 1.8 | mV/°C |
| V(TEMP) | Internal Temperature sensor voltage drift | VTEMPP – VTEMPN (specified by design) | 0.17 | 0.18 | 0.19 | mV/°C |