SLUSFQ0C November 2024 – September 2025 BQ27Z758
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BQ27Z758YAHR | DSBGA | YAH | 15 | 3000 | 180.0 | 12.4 | 1.88 | 2.76 | 0.55 | 4.0 | 12.0 | Q1 |
| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| BQ27Z758YAHR | DSBGA | YAH | 15 | 3000 | 182.0 | 182.0 | 20.0 |