SWRS272C april 2023 – june 2023 CC2340R5
PRODUCTION DATA
The SimpleLink™CC2340R5 device is a 2.4 GHz wireless microcontroller (MCU) targeting Bluetooth® 5.3 Low Energy and Proprietary 2.4 GHz applications. The device is optimized for low-power wireless communication with on-chip dual image Over the Air Download (OAD) support (1) in Building automation (wireless sensors, lighting control, beacons), asset tracking, medical, retail EPOS (electronic point of sale), ESL (electronic shelf label), and Personal electronics (toys, HID, stylus pens) markets. highlighted features of this device include:
The CC2340R5 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CC2340R52E0RGER | QFN24 | 4.00 mm × 4.00 mm |
CC2340R52E0RKPR | QFN40 | 5.00 mm × 5.00 mm |