SWRS215E April 2019 – December 2024 CC3235S , CC3235SF
PRODUCTION DATA
The CC3235x microcontroller includes one SPI module that can be configured as a master or slave device. The SPI includes a serial clock with programmable frequency, polarity, and phase; a programmable timing control between chip select and external clock generation; and a programmable delay before the first SPI word is transmitted. Slave mode does not include a dead cycle between two successive words.
Figure 7-13 shows the timing diagram for the SPI master.
Figure 7-13 SPI Master Timing Diagram
Table 7-22 lists the timing parameters for the SPI master.